Thrust Pads plastic

EH 22570.

The plastic thrust pads (EH 22570.) can be combined with ball-headed grub screws (EH 22570.).

Your selection resulted in 16 hits

d1 [mm]
d2 [mm]
For grub screws EH 22570. [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
15 mm
d2 [mm]:
4.5 mm
For grub screws EH 22570. [mm]:
M6
Article-No.:
22570.0014
CAD
Documents
Thrust Pad
  • d1: 15 mm
  • d2: 4.5 mm
  • d3: 8.6 mm
  • e: ~ 3.6 mm
  • h1: 7.6 mm
  • h2: 2.5 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M6
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1.1 g
show article view
Thrust Pad
d1 [mm]:
15 mm
d2 [mm]:
6.1 mm
For grub screws EH 22570. [mm]:
M8
Article-No.:
22570.0015
CAD
Documents
Thrust Pad
  • d1: 15 mm
  • d2: 6.1 mm
  • d3: 8.6 mm
  • e: ~ 2.5 mm
  • h1: 7.6 mm
  • h2: 2.5 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M8
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1 g
show article view
Thrust Pad
d1 [mm]:
18 mm
d2 [mm]:
6.1 mm
For grub screws EH 22570. [mm]:
M8
Article-No.:
22570.0017
CAD
Documents
Thrust Pad
  • d1: 18 mm
  • d2: 6.1 mm
  • d3: 10.8 mm
  • e: ~ 4.2 mm
  • h1: 9.2 mm
  • h2: 2.5 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M8
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1.7 g
show article view
Thrust Pad
d1 [mm]:
18 mm
d2 [mm]:
7.8 mm
For grub screws EH 22570. [mm]:
M10
Article-No.:
22570.0018
CAD
Documents
Thrust Pad
  • d1: 18 mm
  • d2: 7.8 mm
  • d3: 10.8 mm
  • e: ~ 3.4 mm
  • h1: 9.2 mm
  • h2: 2.5 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M10
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 2 g
show article view
Thrust Pad
d1 [mm]:
21 mm
d2 [mm]:
6.1 mm
For grub screws EH 22570. [mm]:
M8
Article-No.:
22570.0019
CAD
Documents
Thrust Pad
  • d1: 21 mm
  • d2: 6.1 mm
  • d3: 12.8 mm
  • e: ~ 5 mm
  • h1: 10 mm
  • h2: 3 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M8
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 3 g
show article view
Thrust Pad
d1 [mm]:
21 mm
d2 [mm]:
7.8 mm
For grub screws EH 22570. [mm]:
M10
Article-No.:
22570.0020
CAD
Documents
Thrust Pad
  • d1: 21 mm
  • d2: 7.8 mm
  • d3: 12.8 mm
  • e: ~ 4.3 mm
  • h1: 10 mm
  • h2: 3 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M10
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 2.6 g
show article view
Thrust Pad
d1 [mm]:
21 mm
d2 [mm]:
9.4 mm
For grub screws EH 22570. [mm]:
M12
Article-No.:
22570.0021
CAD
Documents
Thrust Pad
  • d1: 21 mm
  • d2: 9.4 mm
  • d3: 12.8 mm
  • e: ~ 3.4 mm
  • h1: 10 mm
  • h2: 3 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M12
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 2.4 g
show article view
Thrust Pad
d1 [mm]:
25 mm
d2 [mm]:
6.1 mm
For grub screws EH 22570. [mm]:
M8
Article-No.:
22570.0023
CAD
Documents
Thrust Pad
  • d1: 25 mm
  • d2: 6.1 mm
  • d3: 13 mm
  • e: ~ 5.5 mm
  • h1: 10.5 mm
  • h2: 3 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M8
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 4 g
show article view
Thrust Pad
d1 [mm]:
25 mm
d2 [mm]:
7.8 mm
For grub screws EH 22570. [mm]:
M10
Article-No.:
22570.0024
CAD
Documents
Thrust Pad
  • d1: 25 mm
  • d2: 7.8 mm
  • d3: 13 mm
  • e: ~ 4.6 mm
  • h1: 10.5 mm
  • h2: 3 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M10
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 3.6 g
show article view
Thrust Pad
d1 [mm]:
25 mm
d2 [mm]:
9.4 mm
For grub screws EH 22570. [mm]:
M12
Article-No.:
22570.0025
CAD
Documents
Thrust Pad
  • d1: 25 mm
  • d2: 9.4 mm
  • d3: 13 mm
  • e: ~ 3.6 mm
  • h1: 10.5 mm
  • h2: 3 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M12
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 3.4 g
show article view
Thrust Pad
d1 [mm]:
32 mm
d2 [mm]:
6.1 mm
For grub screws EH 22570. [mm]:
M8
Article-No.:
22570.0032
CAD
Documents
Thrust Pad
  • d1: 32 mm
  • d2: 6.1 mm
  • d3: 14 mm
  • e: ~ 6 mm
  • h1: 11 mm
  • h2: 3 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M8
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 6.4 g
show article view
Thrust Pad
d1 [mm]:
32 mm
d2 [mm]:
7.8 mm
For grub screws EH 22570. [mm]:
M10
Article-No.:
22570.0033
CAD
Documents
Thrust Pad
  • d1: 32 mm
  • d2: 7.8 mm
  • d3: 14 mm
  • e: ~ 5 mm
  • h1: 11 mm
  • h2: 3 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M10
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 5 g
show article view
Thrust Pad
d1 [mm]:
32 mm
d2 [mm]:
9.4 mm
For grub screws EH 22570. [mm]:
M12
Article-No.:
22570.0034
CAD
Documents
Thrust Pad
  • d1: 32 mm
  • d2: 9.4 mm
  • d3: 14 mm
  • e: ~ 4.2 mm
  • h1: 11 mm
  • h2: 3 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M12
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 5 g
show article view
Thrust Pad
d1 [mm]:
40 mm
d2 [mm]:
6.1 mm
For grub screws EH 22570. [mm]:
M8
Article-No.:
22570.0040
CAD
Documents
Thrust Pad
  • d1: 40 mm
  • d2: 6.1 mm
  • d3: 16 mm
  • e: ~ 8 mm
  • h1: 13 mm
  • h2: 4 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M8
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 11 g
show article view
Thrust Pad
d1 [mm]:
40 mm
d2 [mm]:
7.8 mm
For grub screws EH 22570. [mm]:
M10
Article-No.:
22570.0041
CAD
Documents
Thrust Pad
  • d1: 40 mm
  • d2: 7.8 mm
  • d3: 16 mm
  • e: ~ 7 mm
  • h1: 13 mm
  • h2: 4 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M10
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 10 g
show article view
Thrust Pad
d1 [mm]:
40 mm
d2 [mm]:
9.4 mm
For grub screws EH 22570. [mm]:
M12
Article-No.:
22570.0042
CAD
Documents
Thrust Pad
  • d1: 40 mm
  • d2: 9.4 mm
  • d3: 16 mm
  • e: ~ 6.2 mm
  • h1: 13 mm
  • h2: 4 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M12
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 10 g
show article view
Thrust Pad

Material

  • Thermoplastic POM, black, dull
Title
Category
Type
Direct download
Download basket
Datasheet EH 22570. Thrust Pads – plastic
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.