Locating Bushings with flange, for ball lock pins and socket pins

EH 22400.

Used for thin sheet materials, e.g. in vehicle construction, apparatus engineering, container construction and the aviation industry.

Locating bushings are used for quick and safe locating of ball lock pins EH 22340., EH 22350., EH 22370. and EH 22380. and socket pins EH 22400.

The bearing surface of the flange ensures optimum force distribution at components with thin walls.

All versions are corrosion and abrasion resistant.

Your selection resulted in 12 hits

Version
picture
d1 H11 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with oval flange
picture:
1
d1 H11 [mm]:
5 mm
d2 [mm]:
8 mm
Article-No.:
22400.0305
CAD
Documents
Locating Bushing
  • with oval flange – picture 1
  • d1 H11: 5 mm
  • d2: 8 mm
  • d3 -0.05: 10 mm
  • d4 -0.1: 9.9 mm
  • d5: 3.4 mm
  • l1: 12 mm
  • l2: 5.4 mm
  • l3: 9.5 mm
  • l4: 25 mm
  • l5: 15 mm
  • l6: 19 mm
  • Weight: 5.8 g
show article view
Locating Bushing
Version:
with oval flange
picture:
1
d1 H11 [mm]:
6 mm
d2 [mm]:
8 mm
Article-No.:
22400.0306
CAD
Documents
Locating Bushing
  • with oval flange – picture 1
  • d1 H11: 6 mm
  • d2: 8 mm
  • d3 -0.05: 10 mm
  • d4 -0.1: 9.9 mm
  • d5: 3.4 mm
  • l1: 13 mm
  • l2: 5.3 mm
  • l3: 10.5 mm
  • l4: 25 mm
  • l5: 15 mm
  • l6: 19 mm
  • Weight: 5.5 g
show article view
Locating Bushing
Version:
with oval flange
picture:
1
d1 H11 [mm]:
8 mm
d2 [mm]:
10 mm
Article-No.:
22400.0308
CAD
Documents
Locating Bushing
  • with oval flange – picture 1
  • d1 H11: 8 mm
  • d2: 10 mm
  • d3 -0.05: 12 mm
  • d4 -0.1: 11.9 mm
  • d5: 4.5 mm
  • l1: 19 mm
  • l2: 10.3 mm
  • l3: 16.5 mm
  • l4: 30 mm
  • l5: 18 mm
  • l6: 22 mm
  • Weight: 9.8 g
show article view
Locating Bushing
Version:
with oval flange
picture:
1
d1 H11 [mm]:
10 mm
d2 [mm]:
13 mm
Article-No.:
22400.0310
CAD
Documents
Locating Bushing
  • with oval flange – picture 1
  • d1 H11: 10 mm
  • d2: 13 mm
  • d3 -0.05: 16 mm
  • d4 -0.1: 15.9 mm
  • d5: 4.5 mm
  • l1: 21 mm
  • l2: 10.2 mm
  • l3: 18.5 mm
  • l4: 35 mm
  • l5: 20 mm
  • l6: 27 mm
  • Weight: 18 g
show article view
Locating Bushing
Version:
with oval flange
picture:
1
d1 H11 [mm]:
12 mm
d2 [mm]:
15 mm
Article-No.:
22400.0312
CAD
Documents
Locating Bushing
  • with oval flange – picture 1
  • d1 H11: 12 mm
  • d2: 15 mm
  • d3 -0.05: 19 mm
  • d4 -0.1: 18.9 mm
  • d5: 4.5 mm
  • l1: 27 mm
  • l2: 15.2 mm
  • l3: 24.5 mm
  • l4: 40 mm
  • l5: 24 mm
  • l6: 30 mm
  • Weight: 33 g
show article view
Locating Bushing
Version:
with oval flange
picture:
1
d1 H11 [mm]:
16 mm
d2 [mm]:
20 mm
Article-No.:
22400.0316
CAD
Documents
Locating Bushing
  • with oval flange – picture 1
  • d1 H11: 16 mm
  • d2: 20 mm
  • d3 -0.05: 24 mm
  • d4 -0.1: 23.9 mm
  • d5: 5.5 mm
  • l1: 30 mm
  • l2: 15.3 mm
  • l3: 27.5 mm
  • l4: 50 mm
  • l5: 30 mm
  • l6: 40 mm
  • Weight: 51 g
show article view
Locating Bushing
Version:
with round flange
picture:
2
d1 H11 [mm]:
5 mm
d2 [mm]:
8 mm
Article-No.:
22400.0405
CAD
Documents
Locating Bushing
  • with round flange – picture 2
  • d1 H11: 5 mm
  • d2: 8 mm
  • d3 -0.05: 10 mm
  • d4 -0.1: 9.9 mm
  • d5: 3.4 mm
  • d6: 25 mm
  • l1: 12 mm
  • d7: 19 mm
  • l2: 5.4 mm
  • l3: 9.5 mm
  • Weight: 8.3 g
show article view
Locating Bushing
Version:
with round flange
picture:
2
d1 H11 [mm]:
6 mm
d2 [mm]:
8 mm
Article-No.:
22400.0406
CAD
Documents
Locating Bushing
  • with round flange – picture 2
  • d1 H11: 6 mm
  • d2: 8 mm
  • d3 -0.05: 10 mm
  • d4 -0.1: 9.9 mm
  • d5: 3.4 mm
  • d6: 25 mm
  • l1: 13 mm
  • d7: 19 mm
  • l2: 5.3 mm
  • l3: 10.5 mm
  • Weight: 8.1 g
show article view
Locating Bushing
Version:
with round flange
picture:
2
d1 H11 [mm]:
8 mm
d2 [mm]:
10 mm
Article-No.:
22400.0408
CAD
Documents
Locating Bushing
  • with round flange – picture 2
  • d1 H11: 8 mm
  • d2: 10 mm
  • d3 -0.05: 12 mm
  • d4 -0.1: 11.9 mm
  • d5: 4.5 mm
  • d6: 30 mm
  • l1: 19 mm
  • d7: 22 mm
  • l2: 10.3 mm
  • l3: 16.5 mm
  • Weight: 15 g
show article view
Locating Bushing
Version:
with round flange
picture:
2
d1 H11 [mm]:
10 mm
d2 [mm]:
13 mm
Article-No.:
22400.0410
CAD
Documents
Locating Bushing
  • with round flange – picture 2
  • d1 H11: 10 mm
  • d2: 13 mm
  • d3 -0.05: 16 mm
  • d4 -0.1: 15.9 mm
  • d5: 4.5 mm
  • d6: 35 mm
  • l1: 21 mm
  • d7: 27 mm
  • l2: 10.2 mm
  • l3: 18.5 mm
  • Weight: 23 g
show article view
Locating Bushing
Version:
with round flange
picture:
2
d1 H11 [mm]:
12 mm
d2 [mm]:
15 mm
Article-No.:
22400.0412
CAD
Documents
Locating Bushing
  • with round flange – picture 2
  • d1 H11: 12 mm
  • d2: 15 mm
  • d3 -0.05: 19 mm
  • d4 -0.1: 18.9 mm
  • d5: 4.5 mm
  • d6: 40 mm
  • l1: 27 mm
  • d7: 30 mm
  • l2: 15.2 mm
  • l3: 24.5 mm
  • Weight: 40 g
show article view
Locating Bushing
Version:
with round flange
picture:
2
d1 H11 [mm]:
16 mm
d2 [mm]:
20 mm
Article-No.:
22400.0416
CAD
Documents
Locating Bushing
  • with round flange – picture 2
  • d1 H11: 16 mm
  • d2: 20 mm
  • d3 -0.05: 24 mm
  • d4 -0.1: 23.9 mm
  • d5: 5.5 mm
  • d6: 50 mm
  • l1: 30 mm
  • d7: 40 mm
  • l2: 15.3 mm
  • l3: 27.5 mm
  • Weight: 62 g
show article view
Locating Bushing

Material

  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet EH 22400. Locating Bushings – with flange, for ball lock pins and socket pins
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.