EH 22751.
Ball casters are module for transport systems, conveyances, to working and packing facilities.
For example, parts can be easily moved, turned and controlled.
Thanks to the technical properties of the plastic, the component does not require maintenance or lubrication and is also resistant to abrasion. In contrast to the steel model, the plastic model offers additional benefits such as electrical insulation and anti-magnetic characteristics thanks to the properties of its material.
Your selection resulted in 4 hits
More details
Cap
Housing
Ball
Bearing ball
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles