Toggle Clamps Hook Type vertical, with horizontal base

EH 23330.

Due to their favourable power to movement ratio and their easy action the toggle clamps are versatile applicable for a wide rang of uses.

The toggle clamps are manufactured from high quality components and are designed for maintenance-free continuous use.

An oil resistant ergonomic 2-component handle, with slip-proof, soft surface and large grip area for high ease of use.

Your selection resulted in 3 hits

Material
Nominal size
h3 min. [mm]
h3 max. [mm]
l1 [mm]
Holding force F1 [kN]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Steel
Nominal size:
3
h3 min. [mm]:
24 mm
h3 max. [mm]:
49 mm
l1 [mm]:
91 mm
Holding force F1 [kN]:
1.6 kN
Article-No.:
23330.5003
CAD
Documents
Toggle Clamps Hook Type
  • Steel
  • Nominal size: 3
  • d1: 4 mm
  • d2: 5.2 mm
  • d3: 5.2 mm
  • b1: 38 mm
  • b2: 19.5 mm – 23.5 mm
  • h1: 47 mm
  • h2: 99 mm
  • h3 min.: 24 mm
  • h3 max.: 49 mm
  • h4 min.: 5 mm
  • h4 max.: 30 mm
  • h5: 11 mm
  • l1: 91 mm
  • l2: 158 mm
  • l3: 6.4 mm
  • l4: 5 mm
  • l5: 26 mm
  • l6: 13 mm
  • Holding force F1: 1.6 kN
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 150 g
show article view
Toggle Clamps Hook Type
Material:
Steel
Nominal size:
4
h3 min. [mm]:
34.5 mm
h3 max. [mm]:
64 mm
l1 [mm]:
125 mm
Holding force F1 [kN]:
3.2 kN
Article-No.:
23330.5004
CAD
Documents
Toggle Clamps Hook Type
  • Steel
  • Nominal size: 4
  • d1: 6 mm
  • d2: 6.5 mm
  • d3: 6.5 mm
  • b1: 48 mm
  • b2: 24.5 mm – 32 mm
  • h1: 70 mm
  • h2: 136 mm
  • h3 min.: 34.5 mm
  • h3 max.: 64 mm
  • h4 min.: 7 mm
  • h4 max.: 36 mm
  • h5: 14 mm
  • l1: 125 mm
  • l2: 190 mm
  • l3: 8 mm
  • l4: 6 mm
  • l5: 35 mm
  • l6: 19 mm
  • Holding force F1: 3.2 kN
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 358 g
show article view
Toggle Clamps Hook Type
Material:
Steel
Nominal size:
5
h3 min. [mm]:
43 mm
h3 max. [mm]:
81 mm
l1 [mm]:
151 mm
Holding force F1 [kN]:
7 kN
Article-No.:
23330.5005
CAD
Documents
Toggle Clamps Hook Type
  • Steel
  • Nominal size: 5
  • d1: 8 mm
  • d2: 8.5 mm
  • d3: 8.5 mm
  • b1: 65 mm
  • b2: 35 mm – 46 mm
  • h1: 94.5 mm
  • h2: 168 mm
  • h3 min.: 43 mm
  • h3 max.: 81 mm
  • h4 min.: 9 mm
  • h4 max.: 47 mm
  • h5: 19 mm
  • l1: 151 mm
  • l2: 239 mm
  • l3: 9.5 mm
  • l4: 8 mm
  • l5: 54 mm
  • l6: 32 mm
  • Holding force F1: 7 kN
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 791 g
show article view
Toggle Clamps Hook Type

Material

Clamp

  • Steel, zinc-plated by galvanization, passivated

Rivet

  • Stainless steel

Handle

  • plastic

Counter catch

  • Steel, zinc-plated by galvanization, passivated
Title
Category
Type
Direct download
Download basket
Datasheet EH 23330. Toggle Clamps Hook Type – vertical, with horizontal base
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Toggle Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Toggle Clamps
Category:
Infomation material
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.