Clamps slotted, with adjustable counter piece, with T-bolt

EH 23185.

The thrust pad and the counter element are connected with the clamp and therefore secured against loss. Consequently, the clamp is quickly ready for use. The clamp is equipped with two flat noses and can be turned around depending on the case of application.

Your selection resulted in 15 hits

Nominal dimension d1 [mm]
T-slot size [mm]
d2 [mm]
l4 [mm]
h1 [mm]
l1 [mm]
Clamping force1) max. [kN]

More details

Article-No.
CAD / Documents
Price [$]
Available
Nominal dimension d1 [mm]:
13 mm
T-slot size [mm]:
10 mm
d2 [mm]:
M10
l4 [mm]:
100 mm
h1 [mm]:
0 – 40 mm
l1 [mm]:
115 mm
Clamping force1) max. [kN]:
25 kN
Article-No.:
23185.0110
CAD
Documents
Clamps
  • Nominal dimension d1: 13 mm
  • T-slot size: 10 mm
  • d2: M10
  • l4: 100 mm
  • h1: 0 mm – 40 mm
  • h2: 18 mm
  • a1: 27 mm
  • a2: 12 mm
  • a3: 17 mm
  • b1: 44 mm
  • b2: 30 mm
  • l1: 115 mm
  • l2: 25 mm
  • l3: 30 mm
  • e: 15 mm
  • c: 9.6 mm
  • s: 11 mm
  • WS: 16 mm
  • Clamping force1) max.: 25 kN
  • Weight: 660 g
show article view
Clamps
Nominal dimension d1 [mm]:
13 mm
T-slot size [mm]:
12 mm
d2 [mm]:
M12
l4 [mm]:
125 mm
h1 [mm]:
0 – 55 mm
l1 [mm]:
115 mm
Clamping force1) max. [kN]:
30 kN
Article-No.:
23185.0112
CAD
Documents
Clamps
  • Nominal dimension d1: 13 mm
  • T-slot size: 12 mm
  • d2: M12
  • l4: 125 mm
  • h1: 0 mm – 55 mm
  • h2: 18 mm
  • a1: 27 mm
  • a2: 12 mm
  • a3: 17 mm
  • b1: 44 mm
  • b2: 30 mm
  • l1: 115 mm
  • l2: 25 mm
  • l3: 30 mm
  • e: 18 mm
  • c: 11.6 mm
  • s: 11 mm
  • WS: 18 mm
  • Clamping force1) max.: 30 kN
  • Weight: 821 g
show article view
Clamps
Nominal dimension d1 [mm]:
13 mm
T-slot size [mm]:
14 mm
d2 [mm]:
M12
l4 [mm]:
125 mm
h1 [mm]:
0 – 55 mm
l1 [mm]:
115 mm
Clamping force1) max. [kN]:
30 kN
Article-No.:
23185.0113
CAD
Documents
Clamps
  • Nominal dimension d1: 13 mm
  • T-slot size: 14 mm
  • d2: M12
  • l4: 125 mm
  • h1: 0 mm – 55 mm
  • h2: 18 mm
  • a1: 27 mm
  • a2: 12 mm
  • a3: 17 mm
  • b1: 44 mm
  • b2: 30 mm
  • l1: 115 mm
  • l2: 25 mm
  • l3: 30 mm
  • e: 18 mm
  • c: 11.6 mm
  • s: 11 mm
  • WS: 18 mm
  • Clamping force1) max.: 30 kN
  • Weight: 841 g
show article view
Clamps
Nominal dimension d1 [mm]:
17 mm
T-slot size [mm]:
12 mm
d2 [mm]:
M12
l4 [mm]:
160 mm
h1 [mm]:
0 – 70 mm
l1 [mm]:
150 mm
Clamping force1) max. [kN]:
35 kN
Article-No.:
23185.0114
CAD
Documents
Clamps
  • Nominal dimension d1: 17 mm
  • T-slot size: 12 mm
  • d2: M12
  • l4: 160 mm
  • h1: 0 mm – 70 mm
  • h2: 20 mm
  • a1: 36 mm
  • a2: 17 mm
  • a3: 21 mm
  • b1: 55 mm
  • b2: 41 mm
  • l1: 150 mm
  • l2: 35 mm
  • l3: 36 mm
  • e: 18 mm
  • c: 11.6 mm
  • s: 12 mm
  • WS: 18 mm
  • Clamping force1) max.: 35 kN
  • Weight: 1683 g
show article view
Clamps
Nominal dimension d1 [mm]:
17 mm
T-slot size [mm]:
14 mm
d2 [mm]:
M12
l4 [mm]:
160 mm
h1 [mm]:
0 – 70 mm
l1 [mm]:
150 mm
Clamping force1) max. [kN]:
35 kN
Article-No.:
23185.0115
CAD
Documents
Clamps
  • Nominal dimension d1: 17 mm
  • T-slot size: 14 mm
  • d2: M12
  • l4: 160 mm
  • h1: 0 mm – 70 mm
  • h2: 20 mm
  • a1: 36 mm
  • a2: 17 mm
  • a3: 21 mm
  • b1: 55 mm
  • b2: 41 mm
  • l1: 150 mm
  • l2: 35 mm
  • l3: 36 mm
  • e: 22 mm
  • c: 13.6 mm
  • s: 12 mm
  • WS: 18 mm
  • Clamping force1) max.: 35 kN
  • Weight: 1701 g
show article view
Clamps
Nominal dimension d1 [mm]:
17 mm
T-slot size [mm]:
16 mm
d2 [mm]:
M16
l4 [mm]:
160 mm
h1 [mm]:
0 – 70 mm
l1 [mm]:
150 mm
Clamping force1) max. [kN]:
40 kN
Article-No.:
23185.0116
CAD
Documents
Clamps
  • Nominal dimension d1: 17 mm
  • T-slot size: 16 mm
  • d2: M16
  • l4: 160 mm
  • h1: 0 mm – 70 mm
  • h2: 20 mm
  • a1: 36 mm
  • a2: 17 mm
  • a3: 21 mm
  • b1: 55 mm
  • b2: 41 mm
  • l1: 150 mm
  • l2: 35 mm
  • l3: 36 mm
  • e: 25 mm
  • c: 15.6 mm
  • s: 12 mm
  • WS: 24 mm
  • Clamping force1) max.: 40 kN
  • Weight: 1850 g
show article view
Clamps
Nominal dimension d1 [mm]:
17 mm
T-slot size [mm]:
18 mm
d2 [mm]:
M16
l4 [mm]:
160 mm
h1 [mm]:
0 – 70 mm
l1 [mm]:
150 mm
Clamping force1) max. [kN]:
40 kN
Article-No.:
23185.0117
CAD
Documents
Clamps
  • Nominal dimension d1: 17 mm
  • T-slot size: 18 mm
  • d2: M16
  • l4: 160 mm
  • h1: 0 mm – 70 mm
  • h2: 20 mm
  • a1: 36 mm
  • a2: 17 mm
  • a3: 21 mm
  • b1: 55 mm
  • b2: 41 mm
  • l1: 150 mm
  • l2: 35 mm
  • l3: 36 mm
  • e: 25 mm
  • c: 17.6 mm
  • s: 12 mm
  • WS: 24 mm
  • Clamping force1) max.: 40 kN
  • Weight: 1895 g
show article view
Clamps
Nominal dimension d1 [mm]:
21 mm
T-slot size [mm]:
16 mm
d2 [mm]:
M16
l4 [mm]:
200 mm
h1 [mm]:
0 – 80 mm
l1 [mm]:
187 mm
Clamping force1) max. [kN]:
55 kN
Article-No.:
23185.0118
CAD
Documents
Clamps
  • Nominal dimension d1: 21 mm
  • T-slot size: 16 mm
  • d2: M16
  • l4: 200 mm
  • h1: 0 mm – 80 mm
  • h2: 30 mm
  • a1: 42 mm
  • a2: 20 mm
  • a3: 27 mm
  • b1: 62 mm
  • b2: 30 mm
  • l1: 187 mm
  • l2: 44 mm
  • l3: 44 mm
  • e: 25 mm
  • c: 15.6 mm
  • s: 14 mm
  • WS: 24 mm
  • Clamping force1) max.: 55 kN
  • Weight: 2679 g
show article view
Clamps
Nominal dimension d1 [mm]:
21 mm
T-slot size [mm]:
18 mm
d2 [mm]:
M16
l4 [mm]:
200 mm
h1 [mm]:
0 – 80 mm
l1 [mm]:
187 mm
Clamping force1) max. [kN]:
55 kN
Article-No.:
23185.0119
CAD
Documents
Clamps
  • Nominal dimension d1: 21 mm
  • T-slot size: 18 mm
  • d2: M16
  • l4: 200 mm
  • h1: 0 mm – 80 mm
  • h2: 30 mm
  • a1: 42 mm
  • a2: 20 mm
  • a3: 27 mm
  • b1: 62 mm
  • b2: 30 mm
  • l1: 187 mm
  • l2: 44 mm
  • l3: 44 mm
  • e: 25 mm
  • c: 17.6 mm
  • s: 14 mm
  • WS: 24 mm
  • Clamping force1) max.: 55 kN
  • Weight: 2703 g
show article view
Clamps
Nominal dimension d1 [mm]:
21 mm
T-slot size [mm]:
20 mm
d2 [mm]:
M20
l4 [mm]:
200 mm
h1 [mm]:
0 – 80 mm
l1 [mm]:
187 mm
Clamping force1) max. [kN]:
60 kN
Article-No.:
23185.0120
CAD
Documents
Clamps
  • Nominal dimension d1: 21 mm
  • T-slot size: 20 mm
  • d2: M20
  • l4: 200 mm
  • h1: 0 mm – 80 mm
  • h2: 30 mm
  • a1: 42 mm
  • a2: 20 mm
  • a3: 27 mm
  • b1: 62 mm
  • b2: 30 mm
  • l1: 187 mm
  • l2: 44 mm
  • l3: 44 mm
  • e: 32 mm
  • c: 19.6 mm
  • s: 14 mm
  • WS: 30 mm
  • Clamping force1) max.: 60 kN
  • Weight: 2780 g
show article view
Clamps
Nominal dimension d1 [mm]:
21 mm
T-slot size [mm]:
22 mm
d2 [mm]:
M20
l4 [mm]:
200 mm
h1 [mm]:
0 – 80 mm
l1 [mm]:
187 mm
Clamping force1) max. [kN]:
60 kN
Article-No.:
23185.0121
CAD
Documents
Clamps
  • Nominal dimension d1: 21 mm
  • T-slot size: 22 mm
  • d2: M20
  • l4: 200 mm
  • h1: 0 mm – 80 mm
  • h2: 30 mm
  • a1: 42 mm
  • a2: 20 mm
  • a3: 27 mm
  • b1: 62 mm
  • b2: 30 mm
  • l1: 187 mm
  • l2: 44 mm
  • l3: 44 mm
  • e: 32 mm
  • c: 21.6 mm
  • s: 14 mm
  • WS: 30 mm
  • Clamping force1) max.: 60 kN
  • Weight: 3005 g
show article view
Clamps
Nominal dimension d1 [mm]:
25 mm
T-slot size [mm]:
20 mm
d2 [mm]:
M20
l4 [mm]:
250 mm
h1 [mm]:
0 – 100 mm
l1 [mm]:
235 mm
Clamping force1) max. [kN]:
70 kN
Article-No.:
23185.0122
CAD
Documents
Clamps
  • Nominal dimension d1: 25 mm
  • T-slot size: 20 mm
  • d2: M20
  • l4: 250 mm
  • h1: 0 mm – 100 mm
  • h2: 31 mm
  • a1: 51 mm
  • a2: 24 mm
  • a3: 34 mm
  • b1: 70 mm
  • b2: 30 mm
  • l1: 235 mm
  • l2: 60 mm
  • l3: 47 mm
  • e: 32 mm
  • c: 19.6 mm
  • s: 17 mm
  • WS: 30 mm
  • Clamping force1) max.: 70 kN
  • Weight: 4420 g
show article view
Clamps
Nominal dimension d1 [mm]:
25 mm
T-slot size [mm]:
22 mm
d2 [mm]:
M20
l4 [mm]:
250 mm
h1 [mm]:
0 – 100 mm
l1 [mm]:
235 mm
Clamping force1) max. [kN]:
70 kN
Article-No.:
23185.0123
CAD
Documents
Clamps
  • Nominal dimension d1: 25 mm
  • T-slot size: 22 mm
  • d2: M20
  • l4: 250 mm
  • h1: 0 mm – 100 mm
  • h2: 31 mm
  • a1: 51 mm
  • a2: 24 mm
  • a3: 34 mm
  • b1: 70 mm
  • b2: 30 mm
  • l1: 235 mm
  • l2: 60 mm
  • l3: 47 mm
  • e: 32 mm
  • c: 21.6 mm
  • s: 17 mm
  • WS: 30 mm
  • Clamping force1) max.: 70 kN
  • Weight: 4460 g
show article view
Clamps
Nominal dimension d1 [mm]:
25 mm
T-slot size [mm]:
24 mm
d2 [mm]:
M24
l4 [mm]:
250 mm
h1 [mm]:
0 – 100 mm
l1 [mm]:
235 mm
Clamping force1) max. [kN]:
75 kN
Article-No.:
23185.0124
CAD
Documents
Clamps
  • Nominal dimension d1: 25 mm
  • T-slot size: 24 mm
  • d2: M24
  • l4: 250 mm
  • h1: 0 mm – 100 mm
  • h2: 31 mm
  • a1: 51 mm
  • a2: 24 mm
  • a3: 34 mm
  • b1: 70 mm
  • b2: 30 mm
  • l1: 235 mm
  • l2: 60 mm
  • l3: 47 mm
  • e: 44 mm
  • c: 23.6 mm
  • s: 17 mm
  • WS: 36 mm
  • Clamping force1) max.: 75 kN
  • Weight: 4900 g
show article view
Clamps
Nominal dimension d1 [mm]:
25 mm
T-slot size [mm]:
28 mm
d2 [mm]:
M24
l4 [mm]:
250 mm
h1 [mm]:
0 – 100 mm
l1 [mm]:
235 mm
Clamping force1) max. [kN]:
75 kN
Article-No.:
23185.0125
CAD
Documents
Clamps
  • Nominal dimension d1: 25 mm
  • T-slot size: 28 mm
  • d2: M24
  • l4: 250 mm
  • h1: 0 mm – 100 mm
  • h2: 31 mm
  • a1: 51 mm
  • a2: 24 mm
  • a3: 34 mm
  • b1: 70 mm
  • b2: 30 mm
  • l1: 235 mm
  • l2: 60 mm
  • l3: 47 mm
  • e: 44 mm
  • c: 27.7 mm
  • s: 17 mm
  • WS: 36 mm
  • Clamping force1) max.: 75 kN
  • Weight: 5000 g
show article view
Clamps

Material

Screw

  • Heat-treated steel

Nut

  • Heat-treated steel

Disc

  • Heat-treated steel

Clamp

  • Steel, tempered, zinc-plated by galvanization

References

Larger clamping heights can be reached by the use of a support extension (EH 23185.).

Title
Category
Type
Direct download
Download basket
Datasheet EH 23185. Clamps – slotted, with adjustable counter piece, with T-bolt
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.