Fixed Slot Tenons with cylindrical fastening

EH 23110.

To be used for locating fixtures and clamping elements onto mounting pallets or pallets with cylindrical location holes.

They can be inserted in holes as well as in slots.

Your selection resulted in 9 hits

T-slot size machine b h6 [mm]
d1 [mm]
For screws ISO 4762 (picture 1) [mm]
For screws ISO 4762 (picture 2) [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
T-slot size machine b h6 [mm]:
10 mm
d1 [mm]:
30 mm
For screws ISO 4762 (picture 1) [mm]:
1 2
For screws ISO 4762 (picture 2) [mm]:
1 2
Article-No.:
23110.0110
CAD
Documents
Fixed Slot Tenons
  • T-slot size machine b h6: 10 mm
  • d1: 30 mm
  • For screws ISO 4762 (picture 1): M6
  • For screws ISO 4762 (picture 2): M8
  • Weight: 28 g
show article view
Fixed Slot Tenons
T-slot size machine b h6 [mm]:
12 mm
d1 [mm]:
30 mm
For screws ISO 4762 (picture 1) [mm]:
1 2
For screws ISO 4762 (picture 2) [mm]:
1 2
Article-No.:
23110.0112
CAD
Documents
Fixed Slot Tenons
  • T-slot size machine b h6: 12 mm
  • d1: 30 mm
  • For screws ISO 4762 (picture 1): M6
  • For screws ISO 4762 (picture 2): M8
  • Weight: 30 g
show article view
Fixed Slot Tenons
T-slot size machine b h6 [mm]:
14 mm
d1 [mm]:
30 mm
For screws ISO 4762 (picture 1) [mm]:
1 2
For screws ISO 4762 (picture 2) [mm]:
1 2
Article-No.:
23110.0114
CAD
Documents
Fixed Slot Tenons
  • T-slot size machine b h6: 14 mm
  • d1: 30 mm
  • For screws ISO 4762 (picture 1): M6
  • For screws ISO 4762 (picture 2): M8
  • Weight: 33 g
show article view
Fixed Slot Tenons
T-slot size machine b h6 [mm]:
16 mm
d1 [mm]:
30 mm
For screws ISO 4762 (picture 1) [mm]:
1 2
For screws ISO 4762 (picture 2) [mm]:
1 2
Article-No.:
23110.0116
CAD
Documents
Fixed Slot Tenons
  • T-slot size machine b h6: 16 mm
  • d1: 30 mm
  • For screws ISO 4762 (picture 1): M6
  • For screws ISO 4762 (picture 2): M8
  • Weight: 36 g
show article view
Fixed Slot Tenons
T-slot size machine b h6 [mm]:
18 mm
d1 [mm]:
30 mm
For screws ISO 4762 (picture 1) [mm]:
1 2
For screws ISO 4762 (picture 2) [mm]:
1 2
Article-No.:
23110.0118
CAD
Documents
Fixed Slot Tenons
  • T-slot size machine b h6: 18 mm
  • d1: 30 mm
  • For screws ISO 4762 (picture 1): M6
  • For screws ISO 4762 (picture 2): M8
  • Weight: 45 g
show article view
Fixed Slot Tenons
T-slot size machine b h6 [mm]:
20 mm
d1 [mm]:
36 mm
For screws ISO 4762 (picture 1) [mm]:
1 2
For screws ISO 4762 (picture 2) [mm]:
1 2
Article-No.:
23110.0120
CAD
Documents
Fixed Slot Tenons
  • T-slot size machine b h6: 20 mm
  • d1: 36 mm
  • For screws ISO 4762 (picture 1): M6
  • For screws ISO 4762 (picture 2): M8
  • Weight: 45 g
show article view
Fixed Slot Tenons
T-slot size machine b h6 [mm]:
22 mm
d1 [mm]:
40 mm
For screws ISO 4762 (picture 1) [mm]:
1 2
For screws ISO 4762 (picture 2) [mm]:
1 2
Article-No.:
23110.0122
CAD
Documents
Fixed Slot Tenons
  • T-slot size machine b h6: 22 mm
  • d1: 40 mm
  • For screws ISO 4762 (picture 1): M6
  • For screws ISO 4762 (picture 2): M8
  • Weight: 54 g
show article view
Fixed Slot Tenons
T-slot size machine b h6 [mm]:
28 mm
d1 [mm]:
42 mm
For screws ISO 4762 (picture 1) [mm]:
1 2
For screws ISO 4762 (picture 2) [mm]:
1 2
Article-No.:
23110.0128
CAD
Documents
Fixed Slot Tenons
  • T-slot size machine b h6: 28 mm
  • d1: 42 mm
  • For screws ISO 4762 (picture 1): M6
  • For screws ISO 4762 (picture 2): M8
  • Weight: 65 g
show article view
Fixed Slot Tenons
T-slot size machine b h6 [mm]:
36 mm
d1 [mm]:
48 mm
For screws ISO 4762 (picture 1) [mm]:
1 2
For screws ISO 4762 (picture 2) [mm]:
1 2
Article-No.:
23110.0136
CAD
Documents
Fixed Slot Tenons
  • T-slot size machine b h6: 36 mm
  • d1: 48 mm
  • For screws ISO 4762 (picture 1): M6
  • For screws ISO 4762 (picture 2): M8
  • Weight: 86 g
show article view
Fixed Slot Tenons

Material

  • Steel, case-hardened, blackened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 23110. Fixed Slot Tenons – with cylindrical fastening
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.