Fixed Slot Tenons

EH 23110.

To be used for locating fixtures and clamping elements onto machine tables with T-slots to DIN 650.

Your selection resulted in 9 hits

Version
picture
T-slot size machine b h6 [mm]
For screws ISO 4762 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
size 10-12
picture:
1
T-slot size machine b h6 [mm]:
10 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23110.0010
CAD
Documents
Fixed Slot Tenons
  • size 10-12 – picture 1
  • T-slot size machine b h6: 10 mm
  • For screws ISO 4762: M6
  • Weight: 19 g
show article view
Fixed Slot Tenons
Version:
size 10-12
picture:
1
T-slot size machine b h6 [mm]:
12 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23110.0012
CAD
Documents
Fixed Slot Tenons
  • size 10-12 – picture 1
  • T-slot size machine b h6: 12 mm
  • For screws ISO 4762: M6
  • Weight: 20 g
show article view
Fixed Slot Tenons
Version:
size 14-18
picture:
2
T-slot size machine b h6 [mm]:
14 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23110.0014
CAD
Documents
Fixed Slot Tenons
  • size 14-18 – picture 2
  • T-slot size machine b h6: 14 mm
  • For screws ISO 4762: M6
  • Weight: 28 g
show article view
Fixed Slot Tenons
Version:
size 14-18
picture:
2
T-slot size machine b h6 [mm]:
16 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23110.0016
CAD
Documents
Fixed Slot Tenons
  • size 14-18 – picture 2
  • T-slot size machine b h6: 16 mm
  • For screws ISO 4762: M6
  • Weight: 30 g
show article view
Fixed Slot Tenons
Version:
size 14-18
picture:
2
T-slot size machine b h6 [mm]:
18 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23110.0018
CAD
Documents
Fixed Slot Tenons
  • size 14-18 – picture 2
  • T-slot size machine b h6: 18 mm
  • For screws ISO 4762: M6
  • Weight: 32 g
show article view
Fixed Slot Tenons
Version:
size 22-36
picture:
3
T-slot size machine b h6 [mm]:
22 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23110.0022
CAD
Documents
Fixed Slot Tenons
  • size 22-36 – picture 3
  • T-slot size machine b h6: 22 mm
  • For screws ISO 4762: M6
  • Weight: 58 g
show article view
Fixed Slot Tenons
Version:
size 22-36
picture:
3
T-slot size machine b h6 [mm]:
24 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23110.0024
CAD
Documents
Fixed Slot Tenons
  • size 22-36 – picture 3
  • T-slot size machine b h6: 24 mm
  • For screws ISO 4762: M6
  • Weight: 63 g
show article view
Fixed Slot Tenons
Version:
size 22-36
picture:
3
T-slot size machine b h6 [mm]:
28 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23110.0028
CAD
Documents
Fixed Slot Tenons
  • size 22-36 – picture 3
  • T-slot size machine b h6: 28 mm
  • For screws ISO 4762: M6
  • Weight: 68 g
show article view
Fixed Slot Tenons
Version:
size 22-36
picture:
3
T-slot size machine b h6 [mm]:
36 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23110.0036
CAD
Documents
Fixed Slot Tenons
  • size 22-36 – picture 3
  • T-slot size machine b h6: 36 mm
  • For screws ISO 4762: M6
  • Weight: 81 g
show article view
Fixed Slot Tenons

Material

  • Steel, case-hardened, blackened, ground

References

For size 20 refer to 23130.0020.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23110. Fixed Slot Tenons
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.