Nuts for T-Slots extended

EH 23020.

Nuts for T-slots "extended" are, in comparison to the version according to DIN 508, of an extended design and are particularly suitable for assembly in the slot cross.

Your selection resulted in 12 hits

T-slot size [mm]
d [mm]
e [mm]
l [mm]
h [mm]
k [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
T-slot size [mm]:
6 mm
d [mm]:
M5
e [mm]:
10 mm
l [mm]:
20 mm
h [mm]:
8 mm
k [mm]:
4 mm
Article-No.:
23020.0060
CAD
Documents
Nuts for T-Slots
  • T-slot size: 6 mm
  • d: M5
  • a: 5.6 mm
  • e: 10 mm
  • l: 20 mm
  • h: 8 mm
  • k: 4 mm
  • Weight: 7.9 g
show article view
Nuts for T-Slots
T-slot size [mm]:
8 mm
d [mm]:
M6
e [mm]:
13 mm
l [mm]:
26 mm
h [mm]:
10 mm
k [mm]:
6 mm
Article-No.:
23020.0080
CAD
Documents
Nuts for T-Slots
  • T-slot size: 8 mm
  • d: M6
  • a: 7.6 mm
  • e: 13 mm
  • l: 26 mm
  • h: 10 mm
  • k: 6 mm
  • Weight: 19 g
show article view
Nuts for T-Slots
T-slot size [mm]:
10 mm
d [mm]:
M8
e [mm]:
15 mm
l [mm]:
30 mm
h [mm]:
12 mm
k [mm]:
6 mm
Article-No.:
23020.0100
CAD
Documents
Nuts for T-Slots
  • T-slot size: 10 mm
  • d: M8
  • a: 9.6 mm
  • e: 15 mm
  • l: 30 mm
  • h: 12 mm
  • k: 6 mm
  • Weight: 29 g
show article view
Nuts for T-Slots
T-slot size [mm]:
12 mm
d [mm]:
M10
e [mm]:
18 mm
l [mm]:
36 mm
h [mm]:
14 mm
k [mm]:
7 mm
Article-No.:
23020.0120
CAD
Documents
Nuts for T-Slots
  • T-slot size: 12 mm
  • d: M10
  • a: 11.6 mm
  • e: 18 mm
  • l: 36 mm
  • h: 14 mm
  • k: 7 mm
  • Weight: 48 g
show article view
Nuts for T-Slots
T-slot size [mm]:
14 mm
d [mm]:
M6
e [mm]:
22 mm
l [mm]:
44 mm
h [mm]:
16 mm
k [mm]:
8 mm
Article-No.:
23020.0146
CAD
Documents
Nuts for T-Slots
  • T-slot size: 14 mm
  • d: M6
  • a: 13.6 mm
  • e: 22 mm
  • l: 44 mm
  • h: 16 mm
  • k: 8 mm
  • Weight: 91 g
show article view
Nuts for T-Slots
T-slot size [mm]:
14 mm
d [mm]:
M12
e [mm]:
22 mm
l [mm]:
44 mm
h [mm]:
16 mm
k [mm]:
8 mm
Article-No.:
23020.0140
CAD
Documents
Nuts for T-Slots
  • T-slot size: 14 mm
  • d: M12
  • a: 13.6 mm
  • e: 22 mm
  • l: 44 mm
  • h: 16 mm
  • k: 8 mm
  • Weight: 80 g
show article view
Nuts for T-Slots
T-slot size [mm]:
16 mm
d [mm]:
M14
e [mm]:
25 mm
l [mm]:
50 mm
h [mm]:
18 mm
k [mm]:
9 mm
Article-No.:
23020.0160
CAD
Documents
Nuts for T-Slots
  • T-slot size: 16 mm
  • d: M14
  • a: 15.6 mm
  • e: 25 mm
  • l: 50 mm
  • h: 18 mm
  • k: 9 mm
  • Weight: 120 g
show article view
Nuts for T-Slots
T-slot size [mm]:
18 mm
d [mm]:
M16
e [mm]:
28 mm
l [mm]:
56 mm
h [mm]:
20 mm
k [mm]:
10 mm
Article-No.:
23020.0180
CAD
Documents
Nuts for T-Slots
  • T-slot size: 18 mm
  • d: M16
  • a: 17.6 mm
  • e: 28 mm
  • l: 56 mm
  • h: 20 mm
  • k: 10 mm
  • Weight: 160 g
show article view
Nuts for T-Slots
T-slot size [mm]:
20 mm
d [mm]:
M18
e [mm]:
32 mm
l [mm]:
64 mm
h [mm]:
24 mm
k [mm]:
12 mm
Article-No.:
23020.0200
CAD
Documents
Nuts for T-Slots
  • T-slot size: 20 mm
  • d: M18
  • a: 19.6 mm
  • e: 32 mm
  • l: 64 mm
  • h: 24 mm
  • k: 12 mm
  • Weight: 257 g
show article view
Nuts for T-Slots
T-slot size [mm]:
22 mm
d [mm]:
M20
e [mm]:
35 mm
l [mm]:
70 mm
h [mm]:
28 mm
k [mm]:
14 mm
Article-No.:
23020.0220
CAD
Documents
Nuts for T-Slots
  • T-slot size: 22 mm
  • d: M20
  • a: 21.6 mm
  • e: 35 mm
  • l: 70 mm
  • h: 28 mm
  • k: 14 mm
  • Weight: 359 g
show article view
Nuts for T-Slots
T-slot size [mm]:
28 mm
d [mm]:
M24
e [mm]:
44 mm
l [mm]:
88 mm
h [mm]:
36 mm
k [mm]:
18 mm
Article-No.:
23020.0280
CAD
Documents
Nuts for T-Slots
  • T-slot size: 28 mm
  • d: M24
  • a: 27.6 mm
  • e: 44 mm
  • l: 88 mm
  • h: 36 mm
  • k: 18 mm
  • Weight: 741 g
show article view
Nuts for T-Slots
T-slot size [mm]:
36 mm
d [mm]:
M30
e [mm]:
54 mm
l [mm]:
108 mm
h [mm]:
44 mm
k [mm]:
22 mm
Article-No.:
23020.0360
CAD
Documents
Nuts for T-Slots
  • T-slot size: 36 mm
  • d: M30
  • a: 35.5 mm
  • e: 54 mm
  • l: 108 mm
  • h: 44 mm
  • k: 22 mm
  • Weight: 1394 g
show article view
Nuts for T-Slots

Material

  • Heat-treated steel, tempered, quality 10, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23020. Nuts for T-Slots – extended
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.