Nuts for T-slots are a connecting element for T-slots. Commonly nuts for T-slots are also called slot tenons or T-slot-nuts. A slot tenon is provided with a thread, for example for a stud. Slot tenons can be used in versatile industries and in various applications, such as connect, position, lock and clamp.
The wide product range includes various versions from stock:
The nuts for T-slots can also be made from other materials such as e.g. brass or aluminium.
Special designs can also be designed and manufactured for special applications.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles