Sub-Part Clamps

EH 23211.

The sub-part clamp and the sub-part stop enable workpieces to be clamped on the front face. This allows the full area of the machine table to be used to clamp the workpiece.

  • Hold-down effect due to inclined arrangement of the clamping jaw
  • Clamping of large workpieces on the whole of the machine table
  • Large clamping forces up to 20 kN
  • Clamping path 10.6 mm by means of clamping screw M 16 (WS 14)
  • Solid version made of vibration-eliminating ductile iron
  • Optimum adaptation to the workpiece and material, through the use of clamping inserts and interchangeable jaws
  • Form and forced-fit assembly in a T-slot is possible
  • Minimum interference contours, even for large workpieces
  • Location holes at the sides for fastening of longitudinal stops 

Your selection resulted in 2 hits

Version
picture
Clamping force horizontal max. [kN]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
Sub-Part Clamp
picture:
1
Clamping force horizontal max. [kN]:
20 kN
Article-No.:
23211.0010
CAD
Documents
Sub-Part Clamps
  • Sub-Part Clamp – picture 1
  • Clamping force horizontal max.: 20 kN
  • Tightening torque max.: 50 Nm
  • Weight: 5 kg
show article view
Sub-Part Clamps
Version:
Sub-Part Stop
picture:
2
Clamping force horizontal max. [kN]:
-
Article-No.:
23211.0020
CAD
Documents
Sub-Part Clamps
  • Sub-Part Stop – picture 2
  • Weight: 5 kg
show article view
Sub-Part Clamps

Material

  • Ductile cast iron (GGG 60)

Notes

The delivery includes the interchangeable jaw 1138.400 (ribbed/smooth) - this can be changed to the interchangeable jaw 1138.100 (soft).

Assembly

The workpiece is positioned and then clamped on the ground precision support. The machine and fixture system parts in the Halder product range can be installed in the locating thread to reach a customised clamping.

The location holes on the sides allow optional longitudinal stops to be installed.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23211. Sub-Part Clamps
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.