Standard Jaws for vices

EH 23231.

These jaws are accessories for the clamping vice EH 23231..

Your selection resulted in 4 hits

Version
picture
Nominal dimension [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
reversible jaw, smooth/ribbed made of tool steel
picture:
1
Nominal dimension [mm]:
100 mm
Article-No.:
23231.0020
CAD
Documents
Standard Jaws
  • reversible jaw, smooth/ribbed made of tool steel – picture 1
  • Nominal dimension: 100 mm
  • Weight: 333 g
show article view
Standard Jaws
Version:
floating jaw (body: of heat-treated steel, plunger: of heat-treated steel, induction-hardened)
picture:
2
Nominal dimension [mm]:
100 mm
Article-No.:
23231.0021
CAD
Documents
Standard Jaws
  • floating jaw (body: of heat-treated steel, plunger: of heat-treated steel, induction-hardened) – picture 2
  • Nominal dimension: 100 mm
  • Weight: 810 g
show article view
Standard Jaws
Version:
V-clamping jaw of case-hardened steel, case-hardened
picture:
3
Nominal dimension [mm]:
100 mm
Article-No.:
23231.0022
CAD
Documents
Standard Jaws
  • V-clamping jaw of case-hardened steel, case-hardened – picture 3
  • Nominal dimension: 100 mm
  • Weight: 372 g
show article view
Standard Jaws
Version:
clamping jaw, soft of case-hardened steel
picture:
4
Nominal dimension [mm]:
100 mm
Article-No.:
23231.0023
CAD
Documents
Standard Jaws
  • clamping jaw, soft of case-hardened steel – picture 4
  • Nominal dimension: 100 mm
  • Weight: 554 g
show article view
Standard Jaws

Material

Jaw

  • Case-hardened steel
  • Case-hardened steel, case-hardened
  • Heat-treated steel
  • Tool steel

Thrust Pad

  • Heat-treated steel, induction hardened

Notes

The delivery includes tightening screws.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23231. Standard Jaws – for vices
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.