Push Plungers with pin, protected against rotating

EH 23230.

The push plunger is suitable for easy and safe positioning of workpieces or components at stops and support points prior to clamping or assembly.

Locating pins of your own profile or design can be attached to our threaded pin types.

Your selection resulted in 12 hits

Version
picture
d1 [mm]
Stroke s [mm]
Spring load1) F1 [N]
Spring load1) F2 [N]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with female thread
picture:
1
d1 [mm]:
M12 x 1,5 mm
Stroke s [mm]:
6 mm
Spring load1) F1 [N]:
16 N
Spring load1) F2 [N]:
35 N
Article-No.:
23230.0510
CAD
Documents
Push Plungers
  • with female thread – picture 1
  • d1: M12 x 1,5 mm
  • d2: 9 mm
  • d3: 21 mm
  • d4: M4
  • d5: M4
  • d6: 4.3 mm
  • l1: 46 mm
  • l2: 19 mm
  • l3: 26 mm
  • l4: 14 mm
  • l5 -0.2: 11.5 mm
  • l6: 35 mm
  • l7: 6 mm
  • t min.: 8 mm
  • b: 12 mm
  • k: 25 mm
  • Stroke s: 6 mm
  • WS WS1: 8 mm
  • WS WS2: 19 mm
  • Spring load1) F1: 16 N
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 100 °C
  • Weight: 85 g
show article view
Push Plungers
Version:
with female thread
picture:
1
d1 [mm]:
M16 x 1,5 mm
Stroke s [mm]:
8 mm
Spring load1) F1 [N]:
25 N
Spring load1) F2 [N]:
71 N
Article-No.:
23230.0512
CAD
Documents
Push Plungers
  • with female thread – picture 1
  • d1: M16 x 1,5 mm
  • d2: 12 mm
  • d3: 21 mm
  • d4: M5
  • d5: M5
  • d6: 5.3 mm
  • l1: 56 mm
  • l2: 27 mm
  • l3: 34 mm
  • l4: 18 mm
  • l5 -0.2: 15.5 mm
  • l6: 47 mm
  • l7: 8 mm
  • t min.: 10 mm
  • b: 14 mm
  • k: 35 mm
  • Stroke s: 8 mm
  • WS WS1: 10 mm
  • WS WS2: 24 mm
  • Spring load1) F1: 25 N
  • Spring load1) F2: 71 N
  • Operating temperature range max.: 100 °C
  • Weight: 153 g
show article view
Push Plungers
Version:
with female thread
picture:
1
d1 [mm]:
M20 x 1,5 mm
Stroke s [mm]:
10 mm
Spring load1) F1 [N]:
40 N
Spring load1) F2 [N]:
130 N
Article-No.:
23230.0514
CAD
Documents
Push Plungers
  • with female thread – picture 1
  • d1: M20 x 1,5 mm
  • d2: 14.5 mm
  • d3: 25 mm
  • d4: M6
  • d5: M5
  • d6: 5.3 mm
  • l1: 69.5 mm
  • l2: 33 mm
  • l3: 34 mm
  • l4: 18 mm
  • l5 -0.2: 15.5 mm
  • l6: 47 mm
  • l7: 10 mm
  • t min.: 12 mm
  • b: 14 mm
  • k: 35 mm
  • Stroke s: 10 mm
  • WS WS1: 12 mm
  • WS WS2: 30 mm
  • Spring load1) F1: 40 N
  • Spring load1) F2: 130 N
  • Operating temperature range max.: 100 °C
  • Weight: 213 g
show article view
Push Plungers
Version:
with tipped point
picture:
2
d1 [mm]:
M12 x 1,5 mm
Stroke s [mm]:
6 mm
Spring load1) F1 [N]:
16 N
Spring load1) F2 [N]:
35 N
Article-No.:
23230.0530
CAD
Documents
Push Plungers
  • with tipped point – picture 2
  • d1: M12 x 1,5 mm
  • d2: 9 mm
  • d3: 21 mm
  • d5: M4
  • d6: 4.3 mm
  • l1: 46 mm
  • l2: 19 mm
  • l3: 26 mm
  • l4: 14 mm
  • l5 -0.2: 11.5 mm
  • l6: 35 mm
  • l7: 6 mm
  • b: 12 mm
  • k: 25 mm
  • Stroke s: 6 mm
  • WS WS1: 8 mm
  • WS WS2: 19 mm
  • Spring load1) F1: 16 N
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 100 °C
  • Weight: 85 g
show article view
Push Plungers
Version:
with tipped point
picture:
2
d1 [mm]:
M16 x 1,5 mm
Stroke s [mm]:
8 mm
Spring load1) F1 [N]:
25 N
Spring load1) F2 [N]:
71 N
Article-No.:
23230.0532
CAD
Documents
Push Plungers
  • with tipped point – picture 2
  • d1: M16 x 1,5 mm
  • d2: 12 mm
  • d3: 21 mm
  • d5: M5
  • d6: 5.3 mm
  • l1: 56 mm
  • l2: 27 mm
  • l3: 34 mm
  • l4: 18 mm
  • l5 -0.2: 15.5 mm
  • l6: 47 mm
  • l7: 8 mm
  • b: 14 mm
  • k: 35 mm
  • Stroke s: 8 mm
  • WS WS1: 10 mm
  • WS WS2: 24 mm
  • Spring load1) F1: 25 N
  • Spring load1) F2: 71 N
  • Operating temperature range max.: 100 °C
  • Weight: 152 g
show article view
Push Plungers
Version:
with tipped point
picture:
2
d1 [mm]:
M20 x 1,5 mm
Stroke s [mm]:
10 mm
Spring load1) F1 [N]:
40 N
Spring load1) F2 [N]:
130 N
Article-No.:
23230.0534
CAD
Documents
Push Plungers
  • with tipped point – picture 2
  • d1: M20 x 1,5 mm
  • d2: 14.5 mm
  • d3: 25 mm
  • d5: M5
  • d6: 5.3 mm
  • l1: 69.5 mm
  • l2: 33 mm
  • l3: 34 mm
  • l4: 18 mm
  • l5 -0.2: 15.5 mm
  • l6: 47 mm
  • l7: 10 mm
  • b: 14 mm
  • k: 35 mm
  • Stroke s: 10 mm
  • WS WS1: 12 mm
  • WS WS2: 30 mm
  • Spring load1) F1: 40 N
  • Spring load1) F2: 130 N
  • Operating temperature range max.: 100 °C
  • Weight: 209 g
show article view
Push Plungers
Version:
with rounded pin
picture:
3
d1 [mm]:
M12 x 1,5 mm
Stroke s [mm]:
6 mm
Spring load1) F1 [N]:
16 N
Spring load1) F2 [N]:
35 N
Article-No.:
23230.0550
CAD
Documents
Push Plungers
  • with rounded pin – picture 3
  • d1: M12 x 1,5 mm
  • d2: 9 mm
  • d3: 21 mm
  • d5: M4
  • d6: 4.3 mm
  • l1: 46 mm
  • l2: 19 mm
  • l3: 26 mm
  • l4: 14 mm
  • l5 -0.2: 11.5 mm
  • l6: 35 mm
  • l7: 6 mm
  • r: 4.5 mm
  • b: 12 mm
  • k: 25 mm
  • Stroke s: 6 mm
  • WS WS1: 8 mm
  • WS WS2: 19 mm
  • Spring load1) F1: 16 N
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 100 °C
  • Weight: 84 g
show article view
Push Plungers
Version:
with rounded pin
picture:
3
d1 [mm]:
M16 x 1,5 mm
Stroke s [mm]:
8 mm
Spring load1) F1 [N]:
25 N
Spring load1) F2 [N]:
71 N
Article-No.:
23230.0552
CAD
Documents
Push Plungers
  • with rounded pin – picture 3
  • d1: M16 x 1,5 mm
  • d2: 12 mm
  • d3: 21 mm
  • d5: M5
  • d6: 5.3 mm
  • l1: 56 mm
  • l2: 27 mm
  • l3: 34 mm
  • l4: 18 mm
  • l5 -0.2: 15.5 mm
  • l6: 47 mm
  • l7: 8 mm
  • r: 6 mm
  • b: 14 mm
  • k: 35 mm
  • Stroke s: 8 mm
  • WS WS1: 10 mm
  • WS WS2: 24 mm
  • Spring load1) F1: 25 N
  • Spring load1) F2: 71 N
  • Operating temperature range max.: 100 °C
  • Weight: 155 g
show article view
Push Plungers
Version:
with rounded pin
picture:
3
d1 [mm]:
M20 x 1,5 mm
Stroke s [mm]:
10 mm
Spring load1) F1 [N]:
40 N
Spring load1) F2 [N]:
130 N
Article-No.:
23230.0554
CAD
Documents
Push Plungers
  • with rounded pin – picture 3
  • d1: M20 x 1,5 mm
  • d2: 14.5 mm
  • d3: 25 mm
  • d5: M5
  • d6: 5.3 mm
  • l1: 69.5 mm
  • l2: 33 mm
  • l3: 34 mm
  • l4: 18 mm
  • l5 -0.2: 15.5 mm
  • l6: 47 mm
  • l7: 10 mm
  • r: 7.2 mm
  • b: 14 mm
  • k: 35 mm
  • Stroke s: 10 mm
  • WS WS1: 12 mm
  • WS WS2: 30 mm
  • Spring load1) F1: 40 N
  • Spring load1) F2: 130 N
  • Operating temperature range max.: 100 °C
  • Weight: 213 g
show article view
Push Plungers
Version:
with prism
picture:
4
d1 [mm]:
M12 x 1,5 mm
Stroke s [mm]:
6 mm
Spring load1) F1 [N]:
16 N
Spring load1) F2 [N]:
35 N
Article-No.:
23230.0570
CAD
Documents
Push Plungers
  • with prism – picture 4
  • d1: M12 x 1,5 mm
  • d2: 9 mm
  • d3: 21 mm
  • d5: M4
  • d6: 4.3 mm
  • l1: 46 mm
  • l2: 19 mm
  • l3: 26 mm
  • l4: 14 mm
  • l5 -0.2: 11.5 mm
  • l6: 35 mm
  • l7: 6 mm
  • b: 12 mm
  • k: 25 mm
  • Stroke s: 6 mm
  • WS WS1: 4 mm
  • WS WS2: 19 mm
  • Spring load1) F1: 16 N
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 100 °C
  • Weight: 84 g
show article view
Push Plungers
Version:
with prism
picture:
4
d1 [mm]:
M16 x 1,5 mm
Stroke s [mm]:
8 mm
Spring load1) F1 [N]:
25 N
Spring load1) F2 [N]:
71 N
Article-No.:
23230.0572
CAD
Documents
Push Plungers
  • with prism – picture 4
  • d1: M16 x 1,5 mm
  • d2: 12 mm
  • d3: 21 mm
  • d5: M5
  • d6: 5.3 mm
  • l1: 56 mm
  • l2: 27 mm
  • l3: 34 mm
  • l4: 18 mm
  • l5 -0.2: 15.5 mm
  • l6: 47 mm
  • l7: 8 mm
  • b: 14 mm
  • k: 35 mm
  • Stroke s: 8 mm
  • WS WS1: 6 mm
  • WS WS2: 24 mm
  • Spring load1) F1: 25 N
  • Spring load1) F2: 71 N
  • Operating temperature range max.: 100 °C
  • Weight: 152 g
show article view
Push Plungers
Version:
with prism
picture:
4
d1 [mm]:
M20 x 1,5 mm
Stroke s [mm]:
10 mm
Spring load1) F1 [N]:
40 N
Spring load1) F2 [N]:
130 N
Article-No.:
23230.0574
CAD
Documents
Push Plungers
  • with prism – picture 4
  • d1: M20 x 1,5 mm
  • d2: 14.5 mm
  • d3: 25 mm
  • d5: M5
  • d6: 5.3 mm
  • l1: 69.5 mm
  • l2: 33 mm
  • l3: 34 mm
  • l4: 18 mm
  • l5 -0.2: 15.5 mm
  • l6: 47 mm
  • l7: 10 mm
  • b: 14 mm
  • k: 35 mm
  • Stroke s: 10 mm
  • WS WS1: 8 mm
  • WS WS2: 30 mm
  • Spring load1) F1: 40 N
  • Spring load1) F2: 130 N
  • Operating temperature range max.: 100 °C
  • Weight: 208 g
show article view
Push Plungers

Material

Pin

  • Steel, case-hardened, blackened

Body

  • Steel, zinc-plated by galvanization

Grub Screw

  • Steel, blackened, with brass pad

Mounting block

  • Zinc die-cast, plastic coated, black

Knob

  • Steel, blackened

Lock nut

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23230. Push Plungers – with pin, protected against rotating
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.