Centering Clamping Elements with clamping segments

EH 23340.

For clamping and centering of workpieces with internal bore. Exact self centering with a precision of ±0,025 mm. Due to the clamping segments being ground, workpieces with raw and/or machined surfaces can be frictionally connected, centered and held down at the seats. Large adjustment stroke and a low building height are a feature of the centering clamping element.

Mounting from either top or bottom.

Your selection resulted in 10 hits

d1 min. [mm]
d1 max. [mm]
d3 [mm]
h5 -2 [mm]
Stroke s [mm]
Clamping force F max. [kN]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 min. [mm]:
14.5 mm
d1 max. [mm]:
18.5 mm
d3 [mm]:
M4
h5 -2 [mm]:
19.3 mm
Stroke s [mm]:
2.3 mm
Clamping force F max. [kN]:
3.5 kN
Article-No.:
23340.0014
CAD
Documents
Centering Clamping Elements
  • d1 min.: 14.5 mm
  • d1 max.: 18.5 mm
  • d2 f7: 12 mm
  • d3: M4
  • d4 +0.3: 2 mm
  • h1 -1: 14.3 mm
  • h2: 9.8 mm
  • h3: 8.6 mm
  • h4: 5.5 mm
  • h5 -2: 19.3 mm
  • l1 ±0.1: 4.5 mm
  • t: 6 mm
  • Number of segments n: 3
  • Stroke s: 2.3 mm
  • WS WS1: 3 mm
  • WS WS2: 5 mm
  • Clamping force F max.: 3.5 kN
  • Tightening torque max.: 5 Nm
  • Location hole D1 H7: 12 mm
  • Location hole D2: 2 mm
  • Location hole D3: 4 mm
  • Location hole D4: M4
  • Location hole H1: 2 mm
  • Location hole H2 +0.5: 5.5 mm
  • Location hole L1 ±0.1: 4.5 mm
  • Weight: 26 g
show article view
Centering Clamping Elements
d1 min. [mm]:
18.5 mm
d1 max. [mm]:
22.5 mm
d3 [mm]:
M5
h5 -2 [mm]:
22.8 mm
Stroke s [mm]:
2.3 mm
Clamping force F max. [kN]:
4.5 kN
Article-No.:
23340.0018
CAD
Documents
Centering Clamping Elements
  • d1 min.: 18.5 mm
  • d1 max.: 22.5 mm
  • d2 f7: 15 mm
  • d3: M5
  • d4 +0.3: 2.5 mm
  • h1 -1: 16.6 mm
  • h2: 11.5 mm
  • h3: 10.4 mm
  • h4: 7.5 mm
  • h5 -2: 22.8 mm
  • l1 ±0.1: 5.5 mm
  • t: 7 mm
  • Number of segments n: 3
  • Stroke s: 2.3 mm
  • WS WS1: 4 mm
  • WS WS2: 5 mm
  • Clamping force F max.: 4.5 kN
  • Tightening torque max.: 10 Nm
  • Location hole D1 H7: 15 mm
  • Location hole D2: 2.5 mm
  • Location hole D3: 5 mm
  • Location hole D4: M5
  • Location hole H1: 2.5 mm
  • Location hole H2 +0.5: 7.5 mm
  • Location hole L1 ±0.1: 5.5 mm
  • Weight: 45 g
show article view
Centering Clamping Elements
d1 min. [mm]:
22.5 mm
d1 max. [mm]:
26.5 mm
d3 [mm]:
M6
h5 -2 [mm]:
28.7 mm
Stroke s [mm]:
2.3 mm
Clamping force F max. [kN]:
5 kN
Article-No.:
23340.0022
CAD
Documents
Centering Clamping Elements
  • d1 min.: 22.5 mm
  • d1 max.: 26.5 mm
  • d2 f7: 20 mm
  • d3: M6
  • d4 +0.3: 3 mm
  • h1 -1: 19.7 mm
  • h2: 14.1 mm
  • h3: 13 mm
  • h4: 6 mm
  • h5 -2: 28.7 mm
  • l1 ±0.1: 7 mm
  • t: 8 mm
  • Number of segments n: 3
  • Stroke s: 2.3 mm
  • WS WS1: 5 mm
  • WS WS2: 6 mm
  • Clamping force F max.: 5 kN
  • Tightening torque max.: 17 Nm
  • Location hole D1 H7: 20 mm
  • Location hole D2: 3 mm
  • Location hole D3: 6 mm
  • Location hole D4: M6
  • Location hole H1: 3 mm
  • Location hole H2 +0.5: 6 mm
  • Location hole L1 ±0.1: 7 mm
  • Weight: 72 g
show article view
Centering Clamping Elements
d1 min. [mm]:
26.5 mm
d1 max. [mm]:
30.5 mm
d3 [mm]:
M6
h5 -2 [mm]:
28.9 mm
Stroke s [mm]:
2.3 mm
Clamping force F max. [kN]:
5 kN
Article-No.:
23340.0026
CAD
Documents
Centering Clamping Elements
  • d1 min.: 26.5 mm
  • d1 max.: 30.5 mm
  • d2 f7: 20 mm
  • d3: M6
  • d4 +0.3: 3 mm
  • h1 -1: 19.9 mm
  • h2: 14.2 mm
  • h3: 13 mm
  • h4: 6 mm
  • h5 -2: 28.9 mm
  • l1 ±0.1: 7 mm
  • t: 8 mm
  • Number of segments n: 3
  • Stroke s: 2.3 mm
  • WS WS1: 5 mm
  • WS WS2: 6 mm
  • Clamping force F max.: 5 kN
  • Tightening torque max.: 17 Nm
  • Location hole D1 H7: 20 mm
  • Location hole D2: 3 mm
  • Location hole D3: 6 mm
  • Location hole D4: M6
  • Location hole H1: 3 mm
  • Location hole H2 +0.5: 6 mm
  • Location hole L1 ±0.1: 7 mm
  • Weight: 96 g
show article view
Centering Clamping Elements
d1 min. [mm]:
30.5 mm
d1 max. [mm]:
38.5 mm
d3 [mm]:
M6
h5 -2 [mm]:
32.2 mm
Stroke s [mm]:
4.6 mm
Clamping force F max. [kN]:
5 kN
Article-No.:
23340.0030
CAD
Documents
Centering Clamping Elements
  • d1 min.: 30.5 mm
  • d1 max.: 38.5 mm
  • d2 f7: 25 mm
  • d3: M6
  • d4 +0.3: 4 mm
  • h1 -1: 23.2 mm
  • h2: 14 mm
  • h3: 11.7 mm
  • h4: 7 mm
  • h5 -2: 32.2 mm
  • l1 ±0.1: 9 mm
  • t: 8 mm
  • Number of segments n: 3
  • Stroke s: 4.6 mm
  • WS WS1: 5 mm
  • WS WS2: 6 mm
  • Clamping force F max.: 5 kN
  • Tightening torque max.: 17 Nm
  • Location hole D1 H7: 25 mm
  • Location hole D2: 4 mm
  • Location hole D3: 6 mm
  • Location hole D4: M6
  • Location hole H1: 4 mm
  • Location hole H2 +0.5: 7 mm
  • Location hole L1 ±0.1: 9 mm
  • Weight: 131 g
show article view
Centering Clamping Elements
d1 min. [mm]:
38.5 mm
d1 max. [mm]:
46.5 mm
d3 [mm]:
M8
h5 -2 [mm]:
39.2 mm
Stroke s [mm]:
4.6 mm
Clamping force F max. [kN]:
6.5 kN
Article-No.:
23340.0038
CAD
Documents
Centering Clamping Elements
  • d1 min.: 38.5 mm
  • d1 max.: 46.5 mm
  • d2 f7: 30 mm
  • d3: M8
  • d4 +0.3: 4 mm
  • h1 -1: 27.2 mm
  • h2: 18 mm
  • h3: 15.5 mm
  • h4: 7.5 mm
  • h5 -2: 39.2 mm
  • l1 ±0.1: 11 mm
  • t: 10 mm
  • Number of segments n: 6
  • Stroke s: 4.6 mm
  • WS WS1: 6 mm
  • WS WS2: 8 mm
  • Clamping force F max.: 6.5 kN
  • Tightening torque max.: 43 Nm
  • Location hole D1 H7: 30 mm
  • Location hole D2: 4 mm
  • Location hole D3: 8 mm
  • Location hole D4: M8
  • Location hole H1: 4 mm
  • Location hole H2 +0.5: 7.5 mm
  • Location hole L1 ±0.1: 11 mm
  • Weight: 259 g
show article view
Centering Clamping Elements
d1 min. [mm]:
46.5 mm
d1 max. [mm]:
54.5 mm
d3 [mm]:
M8
h5 -2 [mm]:
39.2 mm
Stroke s [mm]:
4.6 mm
Clamping force F max. [kN]:
6.5 kN
Article-No.:
23340.0046
CAD
Documents
Centering Clamping Elements
  • d1 min.: 46.5 mm
  • d1 max.: 54.5 mm
  • d2 f7: 30 mm
  • d3: M8
  • d4 +0.3: 4 mm
  • h1 -1: 27.2 mm
  • h2: 18 mm
  • h3: 15.7 mm
  • h4: 7.5 mm
  • h5 -2: 39.2 mm
  • l1 ±0.1: 11 mm
  • t: 10 mm
  • Number of segments n: 6
  • Stroke s: 4.6 mm
  • WS WS1: 6 mm
  • WS WS2: 8 mm
  • Clamping force F max.: 6.5 kN
  • Tightening torque max.: 43 Nm
  • Location hole D1 H7: 30 mm
  • Location hole D2: 4 mm
  • Location hole D3: 8 mm
  • Location hole D4: M8
  • Location hole H1: 4 mm
  • Location hole H2 +0.5: 7.5 mm
  • Location hole L1 ±0.1: 11 mm
  • Weight: 348 g
show article view
Centering Clamping Elements
d1 min. [mm]:
54.5 mm
d1 max. [mm]:
70.5 mm
d3 [mm]:
M10
h5 -2 [mm]:
54.7 mm
Stroke s [mm]:
9.2 mm
Clamping force F max. [kN]:
8 kN
Article-No.:
23340.0054
CAD
Documents
Centering Clamping Elements
  • d1 min.: 54.5 mm
  • d1 max.: 70.5 mm
  • d2 f7: 45 mm
  • d3: M10
  • d4 +0.3: 5 mm
  • h1 -1: 40.7 mm
  • h2: 23.7 mm
  • h3: 19.1 mm
  • h4: 9 mm
  • h5 -2: 54.7 mm
  • l1 ±0.1: 15 mm
  • t: 12 mm
  • Number of segments n: 6
  • Stroke s: 9.2 mm
  • WS WS1: 8 mm
  • WS WS2: 10 mm
  • Clamping force F max.: 8 kN
  • Tightening torque max.: 79 Nm
  • Location hole D1 H7: 45 mm
  • Location hole D2: 5 mm
  • Location hole D3: 10 mm
  • Location hole D4: M10
  • Location hole H1: 5 mm
  • Location hole H2 +0.5: 9 mm
  • Location hole L1 ±0.1: 15 mm
  • Weight: 675 g
show article view
Centering Clamping Elements
d1 min. [mm]:
70.5 mm
d1 max. [mm]:
86.5 mm
d3 [mm]:
M12
h5 -2 [mm]:
63 mm
Stroke s [mm]:
9.2 mm
Clamping force F max. [kN]:
10 kN
Article-No.:
23340.0070
CAD
Documents
Centering Clamping Elements
  • d1 min.: 70.5 mm
  • d1 max.: 86.5 mm
  • d2 f7: 60 mm
  • d3: M12
  • d4 +0.3: 5 mm
  • h1 -1: 46 mm
  • h2: 28.3 mm
  • h3: 23.6 mm
  • h4: 10 mm
  • h5 -2: 63 mm
  • l1 ±0.1: 17 mm
  • t: 15 mm
  • Number of segments n: 6
  • Stroke s: 9.2 mm
  • WS WS1: 10 mm
  • WS WS2: 12 mm
  • Clamping force F max.: 10 kN
  • Tightening torque max.: 141 Nm
  • Location hole D1 H7: 60 mm
  • Location hole D2: 5 mm
  • Location hole D3: 12 mm
  • Location hole D4: M12
  • Location hole H1: 5 mm
  • Location hole H2 +0.5: 10 mm
  • Location hole L1 ±0.1: 17 mm
  • Weight: 1346 g
show article view
Centering Clamping Elements
d1 min. [mm]:
86.5 mm
d1 max. [mm]:
102.5 mm
d3 [mm]:
M16
h5 -2 [mm]:
72.1 mm
Stroke s [mm]:
9.2 mm
Clamping force F max. [kN]:
10 kN
Article-No.:
23340.0086
CAD
Documents
Centering Clamping Elements
  • d1 min.: 86.5 mm
  • d1 max.: 102.5 mm
  • d2 f7: 60 mm
  • d3: M16
  • d4 +0.3: 5 mm
  • h1 -1: 51.1 mm
  • h2: 30.3 mm
  • h3: 25.6 mm
  • h4: 10 mm
  • h5 -2: 72.1 mm
  • l1 ±0.1: 25 mm
  • t: 15 mm
  • Number of segments n: 6
  • Stroke s: 9.2 mm
  • WS WS1: 14 mm
  • WS WS2: 17 mm
  • Clamping force F max.: 10 kN
  • Tightening torque max.: 354 Nm
  • Location hole D1 H7: 60 mm
  • Location hole D2: 5 mm
  • Location hole D3: 16 mm
  • Location hole D4: M16
  • Location hole H1: 5 mm
  • Location hole H2 +0.5: 10 mm
  • Location hole L1 ±0.1: 25 mm
  • Weight: 2000 g
show article view
Centering Clamping Elements

Material

Body

  • Tool steel, hardened, blackened

Spring

  • Stainless steel

Clamping segments

  • Stainless steel 1.4112, hardened and ground

Assembly

Assembly instruction for mounting from above: Remove clamping plate and screw. Screw in threaded pin from below, and tighten from above using female WS2.

Further or detailed information can be found in the assembly and operating instructions.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23340. Centering Clamping Elements – with clamping segments
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly and operating instructions centering clamping elements
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.