Twisted splitting wedge
including convenient transport box made of special plastic

EH 3556.

Twisted perfectly by 20°, the forged and solid twisted splitting wedge delivers a great amount of splitting action and will not even shrink back from the challenge of splitting knotted wood.

The strike plate is ground and designed with a chamfer.

Despite their weight of 3,100g, the recessed grips on the sides provide for secure handling and insertion of the wedge into the wood.

Slanted grooves keep the wedge from rebounding - even in frozen wood.

Its orange powder coating makes the wedge easy to find at all times.

A convenient box made of special plastic provides for secure transport.

Can be used as the perfect complement to the SIMPLEX splitting maul (art. no. 3007.160), the SIMPLEX sledge hammers (art. nos 3007.081-141), and other Halder forestry sledges (art. nos. 3366.0S3-0S6).

Product features:

  • Solid, forged twisted splitting wedge with powerful splitting action.
  • Weight 3,100g.
  • Recessed grips on the sides for secure handling.
  • Slanted grooves keep the wedge from rebounding - even in frozen wood.
  • Easily visible thanks to orange powder coating.
  • Perfect in combination with Halder sledge hammers and the SIMPLEX splitting maul.
  • Including transport box made of plastic.

Application Areas

Effortless and efficient log splitting, perfect in combination with the SIMPLEX splitting mauls and SIMPLEX sledge hammers.

 

A high splitting action is achieved through the optimum 20° twist, optimally usable in combination with the SIMPLEX splitting maul and the SIMPLEX sledge hammers, solid twisted splitting wedge made of forged heat-treated steel, ground strike plate with chamfer, cutting edge is ground blank, with guide groove, forged diagonal grooves and forged recessed grips on sides.

Your selection resulted in 1 hits

lkeil [in]
lspalt [in]
gewicht [oz]

More details

Article-No.
Price [$]
Available
lkeil [in]:
10.24 in
lspalt [in]:
1.97 in
gewicht [oz]:
109.35 oz
Article-No.:
3556.260
Twisted splitting wedge
  • lkeil : 10.24 in
  • lspalt : 1.97 in
  • Length x Width x Height: 10.24 in x 1.97 in x 2.6 in
  • Weight: 109.35 oz
  • GTIN: 4030618302803
  • proficl@ss 5.0: EAC448c004
  • ecl@ss 10.1: 21-04-19-02
show article view

Material

  • Heat-treated steel, drop forged, polished striking plate and provided with chamfer

Notes

Drive in steel wedges only with a soft-face mallet with plastic inserts. Striking steel on steel can result in splintering.

Title
Category
Type
Direct download
Download basket
Datasheet EH 3556. Twisted splitting wedge – including convenient transport box made of special plastic
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.