Housing for SIMPLEX splitting axe

EH 3011.

This cast iron housing has been developed specially for the SIMPLEX splitting axes. It comes with an integrated handle protection sleeve, protecting the handle in case of mis-strikes. Robust and dampening vibrations, the housing is very durable and offers excellent break resistance - not least thanks to its wear-resistant powder coating. Its weight of 990g makes the splitting axes more top heavy and thus contributes to great splitting action.

Only SIMPLEX splitting axe spare parts may be installed into this housing!

An upgrade to this version translates to savings in both money and resources.

Product features:

  • Cast iron housing for SIMPLEX splitting axes.
  • With integrated handle protection sleeve.
  • Excellent break resistance.
  • No chipping.
  • Vibration-dampening.
  • With wear-resistant powder coating.
  • Very durable.
  • Its weight of 990g provides for the great top heaviness and good splitting action of the splitting axes.
  • Can be retrofitted, resulting in great savings in cost and resources.
  • Only SIMPLEX splitting axe spare parts may be installed into this housing!

Noise-dampening, vibration-reducing, high resistance to breakage, integrated handle-protection sleeve, extremely durable, robust, no chipping or cracking, robust powder coating

Your selection resulted in 1 hits

Ø [in]
gewicht [oz]

More details

Article-No.
Price [$]
Available
Ø [in]:
1.97 in
gewicht [oz]:
34.92 oz
Article-No.:
3011.750
Housing for SIMPLEX splitting axe
  • Ø: 1.97 in
  • Length x Width x Height: 3.19 in x 2.13 in x 4.8 in
  • Weight: 34.92 oz
  • GTIN: 4030618300816
  • proficl@ss 5.0: EAB052c002
  • ecl@ss 10.1: 21-04-92-30
show article view

Material

Housing

  • Cast iron

Assembly

Only Simplex splitting axe replacement parts are allowed to be mounted in cast iron housing 3011.750!

Notes

Including screw, nut and spring washer.

Title
Category
Type
Direct download
Download basket
Datasheet EH 3011. Housing for SIMPLEX splitting axe
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX splitting axe
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.