Hickory handle
for SIMPLEX splitting axe

EH 3244.

Made of hickory wood, this handle has been specially designed for use with SIMPLEX splitting axes. The ergonomic and varnished handle was developed to allow for the axes to be used on either side.

Hickory is a type of wood with an extra long fibre structure, which contributes to the great stability of the handle. This structure also keeps the handles from ever breaking in two completely and ensures that both pieces remain connected. This prevents injuries caused by hammer heads that have come off.

This handle may only be installed into cast iron housing 3011.750!

In line with the smart SIMPLEX principle, this handle is also replaceable. This translates to savings in both money and resources.

Product features:

  • High-quality hickory handle for SIMPLEX splitting axes.
  • Shaped ergonomically to allow for the use of the splitting axes on either side.
  • Varnished.
  • Long-fibre, ultra durable.
  • Safety-relevant (will not break in two).
  • Can be retrofitted, resulting in great savings in cost and resources.
  • May only be installed into cast iron housing 3011.750!

Your selection resulted in 1 hits

Ø [in]
lges [in]
gewicht [oz]

More details

Article-No.
Price [$]
Available
Ø [in]:
1.97 in
lges [in]:
26.97 in
gewicht [oz]:
21.87 oz
Article-No.:
3244.750
Hickory handle
  • Ø: 1.97 in
  • lges : 26.97 in
  • Length x Width x Height: 26.97 in x 0.12 in x 1.77 in
  • Weight: 21.87 oz
  • GTIN: 4030618300830
  • proficl@ss 5.0: EAB052c002
  • ecl@ss 10.1: 21-04-91-06
show article view

Material

Handle

  • Hickory

Assembly

Hickory handles 3244.750 must only be mounted into cast iron housings 3011.750!

Title
Category
Type
Direct download
Download basket
Datasheet EH 3244. Hickory handle – for SIMPLEX splitting axe
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX splitting axe
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.