SIMPLEX splitting axe
 IM0013198 Foto Banner

SIMPLEX splitting axe

Splitting axe - the universal tool for splitting firewood

Bearing the “Made in Germany” quality seal, the SIMPLEX soft-face mallet is still considered the gold standard by which other soft-face mallets are measured when it comes to quality, versatility, and reliability across a wide range of applications in trade and industry. The "SIMPLEX splitting axe" demonstrates that even after more than 80 years, Erwin Halder KG still has plenty of ideas! 

Quick – easy – safe: The new "SIMPLEX splitting axe"

The SIMPLEX splitting axe has been designed for universal use in the wood, garden, and farmyard, and is above all used for splitting firewood and splitting felled timber using a wedge.

The advantages of the SIMPLEX splitting axe are evident:

  • Two tools in one
  • Cost savings compared with separate purchase of splitting maul and soft-face mallet
  • Drop-forged axe blade, carefully heat-treated and ground
  • High-quality, especially ergonomic hickory handle
  • Includes robust leather blade guard
  • Patented attachment of axe blade in malleable iron
  • Improved on-the-job safety: strikes on steel/aluminium wedges will not damage/splinter the wedges, thanks to the superplastic insert.
  • Replacing worn inserts or damaged wooden handles is quick and easy, and can be performed by the user.
  • The housing with solid handle protection sleeve keeps the handle from breaking if the strike is missed.
  • KWF-certified (KWF test)
  • GS-certified by the VPA Remscheid institute.
  • Made in Germany

Areas of application:

  • Manual wood harvesting with motor
  • Safe and material-friendly way to drive in wedges
  • For splitting felled timber using a wedge
  • For splitting firewood
  • Driving-in wooden stakes
  • “Making firewood” for professionals and private users.

The SIMPLEX splitting axe delivers stellar work results with minimum effort and maximum on-the-job safety!