Product filter
Your selection resulted in 24 hits
Version:
DIN 6321 old norm
More details
DIN 6321 old norm
d1 : 6 mm
h h9: 5 mm
d2 n6: 4 mm
l: 6 mm
Location hole D1 H7: 4 mm
Weight: 1.8 g
show article view
Version:
DIN 6321 old norm
More details
DIN 6321 old norm
d1 : 10 mm
h h9: 8 mm
d2 n6: 6 mm
l: 8 mm
Location hole D1 H7: 6 mm
Weight: 6.2 g
show article view
Version:
DIN 6321 old norm
More details
DIN 6321 old norm
d1 : 16 mm
h h9: 5 mm
d2 n6: 8 mm
l: 10 mm
Location hole D1 H7: 8 mm
Weight: 11 g
show article view
Version:
DIN 6321 old norm
More details
DIN 6321 old norm
d1 : 16 mm
h h9: 13 mm
d2 n6: 8 mm
l: 10 mm
Location hole D1 H7: 8 mm
Weight: 24 g
show article view
Version:
DIN 6321 old norm
More details
DIN 6321 old norm
d1 : 25 mm
h h9: 8 mm
d2 n6: 12 mm
l: 14 mm
Location hole D1 H7: 12 mm
Weight: 41 g
show article view
Version:
DIN 6321 old norm
More details
DIN 6321 old norm
d1 : 25 mm
h h9: 20 mm
d2 n6: 12 mm
l: 14 mm
Location hole D1 H7: 12 mm
Weight: 88 g
show article view
Version:
DIN 6321 old norm
More details
DIN 6321 old norm
d1 : 40 mm
h h9: 13 mm
d2 n6: 20 mm
l: 20 mm
Location hole D1 H7: 20 mm
Weight: 171 g
show article view
Version:
DIN 6321 old norm
More details
DIN 6321 old norm
d1 : 40 mm
h h9: 32 mm
d2 n6: 20 mm
l: 20 mm
Location hole D1 H7: 20 mm
Weight: 358 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 6 mm
h h9: 2.5 mm
d2 n6: 4 mm
l: 6.5 mm
Location hole D1 H7: 4 mm
Weight: 1.2 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 6 mm
h h9: 4.5 mm
d2 n6: 4 mm
l: 8.5 mm
Location hole D1 H7: 4 mm
Weight: 1.9 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 8 mm
h h9: 4 mm
d2 n6: 5 mm
l: 8 mm
Location hole D1 H7: 5 mm
Weight: 3.1 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 8 mm
h h9: 7 mm
d2 n6: 5 mm
l: 8 mm
Location hole D1 H7: 5 mm
Weight: 4.2 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 10 mm
h h9: 4.5 mm
d2 n6: 6 mm
l: 8.5 mm
Location hole D1 H7: 6 mm
Weight: 4.4 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 12 mm
h h9: 6 mm
d2 n6: 6 mm
l: 10 mm
Location hole D1 H7: 6 mm
Weight: 7.6 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 12 mm
h h9: 10 mm
d2 n6: 6 mm
l: 10 mm
Location hole D1 H7: 6 mm
Weight: 11 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 20 mm
h h9: 6 mm
d2 n6: 10 mm
l: 12 mm
Location hole D1 H7: 10 mm
Weight: 21 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 20 mm
h h9: 12 mm
d2 n6: 10 mm
l: 12 mm
Location hole D1 H7: 10 mm
Weight: 36 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 25 mm
h h9: 30 mm
d2 n6: 12 mm
l: 14 mm
Location hole D1 H7: 12 mm
Weight: 124 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 30 mm
h h9: 25 mm
d2 n6: 16 mm
l: 20 mm
Location hole D1 H7: 16 mm
Weight: 164 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 30 mm
h h9: 40 mm
d2 n6: 16 mm
l: 20 mm
Location hole D1 H7: 16 mm
Weight: 248 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 30 mm
h h9: 50 mm
d2 n6: 16 mm
l: 20 mm
Location hole D1 H7: 16 mm
Weight: 305 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 30 mm
h h9: 65 mm
d2 n6: 16 mm
l: 20 mm
Location hole D1 H7: 16 mm
Weight: 385 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 30 mm
h h9: 80 mm
d2 n6: 20 mm
l: 20 mm
Location hole D1 H7: 20 mm
Weight: 485 g
show article view
Version:
intermediate sizes
More details
intermediate sizes
d1 : 30 mm
h h9: 100 mm
d2 n6: 20 mm
l: 20 mm
Location hole D1 H7: 20 mm
Weight: 594 g
show article view
Material
Tool steel, hardened, ground
Datasheet EH 22630. Seating Pins – partially DIN 6321 (old norm)
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.