T-Slot Centering Blocks

EH 1029.600 - EH 1129.600

Your selection resulted in 2 hits

System
h2 [mm]
b2 [mm]
d [mm]
l1 [mm]
l2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
V40
h2 [mm]:
8.5 mm
b2 [mm]:
10 mm
d [mm]:
M6
l1 [mm]:
38 mm
l2 [mm]:
26 mm
Article-No.:
1029.600
CAD
Documents
T-Slot Centering Blocks
  • System: V40
  • h1: 13.5 mm
  • h2: 8.5 mm
  • b1: 15 mm
  • b2: 10 mm
  • d: M6
  • l1: 38 mm
  • l2: 26 mm
  • Weight: 41 g
show article view
T-Slot Centering Blocks
System:
V70
h2 [mm]:
12.7 mm
b2 [mm]:
14 mm
d [mm]:
M10
l1 [mm]:
56 mm
l2 [mm]:
34 mm
Article-No.:
1129.600
CAD
Documents
T-Slot Centering Blocks
  • System: V70
  • h1: 22 mm
  • h2: 12.7 mm
  • b1: 22 mm
  • b2: 14 mm
  • d: M10
  • l1: 56 mm
  • l2: 34 mm
  • Weight: 144 g
show article view
T-Slot Centering Blocks

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1029.600 - EH 1129.600 T-Slot Centering Blocks
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.