Positioning Clamping Bars two-sided

EH 1049.200 - EH 1149.200

Your selection resulted in 2 hits

System
b2 [mm]
b3 [mm]
h1 [mm]
h2 [mm]
l1 [mm]
For screws [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
V40
b2 [mm]:
20 mm
b3 [mm]:
28 mm
h1 [mm]:
20 mm
h2 [mm]:
23 mm
l1 [mm]:
40 mm
For screws [mm]:
M6
Article-No.:
1049.200
CAD
Documents
Positioning Clamping Bars
  • System: V40
  • b1: 10 mm
  • b2: 20 mm
  • b3: 28 mm
  • h1: 20 mm
  • h2: 23 mm
  • h3: 2.6 mm
  • h4: 13 mm
  • l1: 40 mm
  • l2: 26 mm
  • d: M8
  • y: 6 mm
  • For screws: M6
  • Weight: 160 g
show article view
Positioning Clamping Bars
System:
V70
b2 [mm]:
30 mm
b3 [mm]:
44 mm
h1 [mm]:
25 mm
h2 [mm]:
35 mm
l1 [mm]:
69 mm
For screws [mm]:
M12
Article-No.:
1149.200
CAD
Documents
Positioning Clamping Bars
  • System: V70
  • b1: 14 mm
  • b2: 30 mm
  • b3: 44 mm
  • h1: 25 mm
  • h2: 35 mm
  • h3: 5.5 mm
  • h4: 22 mm
  • l1: 69 mm
  • l2: 45 mm
  • d: M12
  • y: 12 mm
  • For screws: M12
  • Weight: 580 g
show article view
Positioning Clamping Bars

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1049.200 - EH 1149.200 Positioning Clamping Bars – two-sided
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.