Intermediate Discs

EH 1047.700 - EH 1147.700

Your selection resulted in 2 hits

System
d2 [mm]
d3 [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
V40
d2 [mm]:
10 mm
d3 [mm]:
M4
h1 [mm]:
15 mm
Article-No.:
1047.700
CAD
Documents
Intermediate Discs
  • System: V40
  • d1: 40 mm
  • d2: 10 mm
  • d3: M4
  • h1: 15 mm
  • h2: 2.6 mm
  • b: 10 mm
  • l1: 26 mm
  • l3: 16 mm
  • Weight: 125 g
show article view
Intermediate Discs
System:
V70
d2 [mm]:
15 mm
d3 [mm]:
M6
h1 [mm]:
13 mm
Article-No.:
1147.700
CAD
Documents
Intermediate Discs
  • System: V70
  • d1: 56 mm
  • d2: 15 mm
  • d3: M6
  • h1: 13 mm
  • h2: 3.5 mm
  • b: 14 mm
  • l1: 34 mm
  • l2: 37 mm
  • Weight: 171 g
show article view
Intermediate Discs

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1047.700 - EH 1147.700 Intermediate Discs
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.