22690.0343 - Pins

To be used as seats, stops and thrust pads.

This article 22690.0343 - Pins / with female thread, bearing surface plain tolerance l1 = ±0,01 (h ±0.01: 30 mm, d1: M16) is one variant of the article group Pins (EH 22690.)

Version
picture
h [mm]
d1 [mm]
Article-No.
Price [$]
Available
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
30 mm
d1 [mm]:
M16
Article-No.:
22690.0343
Price:
$61.20
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: L16
  • h ±0.01: 30 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 30 mm
  • t: 20 mm
  • WS: 30 mm
  • Tightening torque1) max.: 206 Nm
  • Weight: 141 g
Pins

Material

  • Steel, case-hardened, blackened
Title
Category
Type
Direct download
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet 22690.0343
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 08.07.2021

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
www.P65Warnings.ca.gov

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.