23210.0541 - Down-Hold Clamps
without clamping lever

By tightening the ball-ended thrust screw the workpiece is simultaneously pressed towards the stops and fixture plate. The favourable leverage enables high horizontal clamping forces. When using T-Nuts EH 23010. / EH 23020. (DIN 508) they can also be applied to other slot sizes.

This article 23210.0541 - Down-Hold Clamps without clamping lever / with flat clamping jaw (T-slot size: 18 mm, d1: M16) is one variant of the article group Down-Hold Clamps without clamping lever (EH 23210.)

Version
picture
T-slot size [mm]
d1 [mm]
b [mm]
l1 [mm]
s [mm]
Clamping force horizontal - max. [kN]
Article-No.
Documents
Price [$]
Available
Version:
with flat clamping jaw
picture:
1
T-slot size [mm]:
18 mm
d1 [mm]:
M16
b [mm]:
68 mm
l1 [mm]:
86 mm
s [mm]:
7 mm
Clamping force horizontal max. [kN]:
21.5 kN
Article-No.:
23210.0541
Documents
Down-Hold Clamps
  • with flat clamping jaw – picture 1
  • System: L16
  • T-slot size: 18 mm
  • d1: M16
  • d2: 16.5 mm
  • b: 68 mm
  • h1: 47 mm
  • h2: 35 mm
  • h3: 13 mm
  • l1: 86 mm
  • l2: 41 mm
  • s: 7 mm
  • Clamping force horizontal max.: 21.5 kN
  • Tightening torque max.: 20 Nm
  • Weight: 1760 g
Down-Hold Clamps

Material

  • Steel, case-hardened, blackened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 23210.0541
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.