24310.0710 - U-Handles

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

These rounded U-handles are characterised by their ergonomic and stable construction and their simple and timeless design.

Same design as version with bearing washer.

Thanks to the larger bearing surface, no bearing washers are needed.

This article 24310.0710 - U-Handles / (d1: 12 mm, l ±0.5: 125 mm) is one variant of the article group U-Handles (EH 24310.)

Material
d1 [mm]
l - ±0.5 [mm]
h [mm]
Article-No.
Documents
Price [$]
Available
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
12 mm
l ±0.5 [mm]:
125 mm
h [mm]:
51 mm
Article-No.:
24310.0710
Documents
U-Handles
  • Stainless steel
  • d1: 12 mm
  • l ±0.5: 125 mm
  • d2: M6
  • h: 51 mm
  • r: 14 mm
  • t min.: 12 mm
  • Weight: 197 g
U-Handles

Material

Handle

  • Stainless steel 1.4301, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet 24310.0710
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.