U-Handles plastic, front mounting

EH 24320.

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

These U-handles made of glass fibre reinforced plastic are characterised by their ergonomic and stable construction and their simple and timeless design.

Your selection resulted in 5 hits

Material
l1 ±0.5 [mm]
d1 [mm]
b [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Thermoplastic PA, glass-fibre reinforced, black
l1 ±0.5 [mm]:
93.5 mm
d1 [mm]:
6.5 mm
b [mm]:
21 mm
h1 [mm]:
38 mm
Article-No.:
24320.0010
CAD
Documents
U-Handles
  • l1 ±0.5: 93.5 mm
  • d1: 6.5 mm
  • b: 21 mm
  • l2: 109 mm
  • d2: 10.5 mm
  • h1: 38 mm
  • h2: 13 mm
  • l3: 74 mm
  • s: 6 mm
  • t: 7 mm
  • For cylinder screw: M6
  • Operating temperature range max.: 100 °C
  • Weight: 28 g
show article view
U-Handles
Material:
Thermoplastic PA, glass-fibre reinforced, black
l1 ±0.5 [mm]:
117 mm
d1 [mm]:
8.5 mm
b [mm]:
26 mm
h1 [mm]:
41 mm
Article-No.:
24320.0020
CAD
Documents
U-Handles
  • l1 ±0.5: 117 mm
  • d1: 8.5 mm
  • b: 26 mm
  • l2: 137 mm
  • d2: 13.5 mm
  • h1: 41 mm
  • h2: 15 mm
  • l3: 93 mm
  • s: 7 mm
  • t: 8.5 mm
  • For cylinder screw: M8
  • Operating temperature range max.: 100 °C
  • Weight: 42 g
show article view
U-Handles
Material:
Thermoplastic PA, glass-fibre reinforced, black
l1 ±0.5 [mm]:
132 mm
d1 [mm]:
8.5 mm
b [mm]:
27 mm
h1 [mm]:
45 mm
Article-No.:
24320.0030
CAD
Documents
U-Handles
  • l1 ±0.5: 132 mm
  • d1: 8.5 mm
  • b: 27 mm
  • l2: 150 mm
  • d2: 13.5 mm
  • h1: 45 mm
  • h2: 16 mm
  • l3: 108 mm
  • s: 7 mm
  • t: 8.5 mm
  • For cylinder screw: M8
  • Operating temperature range max.: 100 °C
  • Weight: 48 g
show article view
U-Handles
Material:
Thermoplastic PA, glass-fibre reinforced, black
l1 ±0.5 [mm]:
179 mm
d1 [mm]:
8.5 mm
b [mm]:
28 mm
h1 [mm]:
50 mm
Article-No.:
24320.0040
CAD
Documents
U-Handles
  • l1 ±0.5: 179 mm
  • d1: 8.5 mm
  • b: 28 mm
  • l2: 196 mm
  • d2: 13.5 mm
  • h1: 50 mm
  • h2: 17 mm
  • l3: 151 mm
  • s: 7.5 mm
  • t: 8.5 mm
  • For cylinder screw: M8
  • Operating temperature range max.: 100 °C
  • Weight: 70 g
show article view
U-Handles
Material:
Thermoplastic PA, glass-fibre reinforced, black
l1 ±0.5 [mm]:
235 mm
d1 [mm]:
10.5 mm
b [mm]:
30 mm
h1 [mm]:
54 mm
Article-No.:
24320.0050
CAD
Documents
U-Handles
  • l1 ±0.5: 235 mm
  • d1: 10.5 mm
  • b: 30 mm
  • l2: 260 mm
  • d2: 16.5 mm
  • h1: 54 mm
  • h2: 20 mm
  • l3: 201 mm
  • s: 8.5 mm
  • t: 10.5 mm
  • For cylinder screw: M10
  • Operating temperature range max.: 100 °C
  • Weight: 118 g
show article view
U-Handles

Material

Handle

  • Thermoplastic PA, glass-fibre reinforced, black

Assembly

Mounting is done from the operating side by means of a cylinder screw.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24320. U-Handles – plastic, front mounting
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.