24300.0810 - U-Handles
diagonal

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

This article 24300.0810 - U-Handles diagonal / (b1: 20 mm, l1 ±0.25: 128 mm) is one variant of the article group U-Handles diagonal (EH 24300.)

b1 [mm]
l1 ±0.25 [mm]
Article-No.
Documents
Price [$]
Available
b1 [mm]:
20 mm
l1 ±0.25 [mm]:
128 mm
Article-No.:
24300.0810
Documents
U-Handles
  • b1: 20 mm
  • l1 ±0.25: 128 mm
  • l2: 141 mm
  • a: 13 mm
  • b2: 24 mm
  • b3: 32 mm
  • b4: 50 mm
  • b5 +1: 13.5 mm
  • d: M6
  • h1: 32 mm
  • h2: 48 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 325 g
U-Handles

Material

Handle

  • Stainless steel 1.4301, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet 24300.0810
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.