24520.0105 - Thumb Knobs

Version
picture
Material
d1 [mm]
d2 [mm]
Article-No.
Documents
Price [$]
Available
Version:
without knurling
picture:
1
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
25 mm
d2 [mm]:
M6
Article-No.:
24520.0105
Documents
Thumb Knobs
  • without knurling – picture 1, Stainless steel
  • d1: 25 mm
  • d2: M6
  • d3: 14.5 mm
  • h1: 22.5 mm
  • h2: 14 mm
  • t min.: 12 mm
  • Weight: 42 g
Thumb Knobs

Material

  • Stainless steel 1.4305, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet 24520.0105
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.