Product filter
Your selection resulted in 30 hits
Colour:
with moulded material thread, form C – picture 1, black
with moulded material thread, form C – picture 1, black
d1 : 16 mm
d2 : M4
d4 : ~ 8 mm
h: ~ 15 mm
t1 min.: 7 mm
Operating temperature range max.: 110 °C
Weight: 3.2 g
More details
Colour:
with moulded material thread, form C – picture 1, red
with moulded material thread, form C – picture 1, red
d1 : 16 mm
d2 : M4
d4 : ~ 8 mm
h: ~ 15 mm
t1 min.: 7 mm
Operating temperature range max.: 110 °C
Weight: 3 g
More details
Colour:
with moulded material thread, form C – picture 1, black
with moulded material thread, form C – picture 1, black
d1 : 20 mm
d2 : M5
d4 : ~ 12 mm
h: ~ 18 mm
t1 min.: 9 mm
Operating temperature range max.: 110 °C
Weight: 5.2 g
More details
Colour:
with moulded material thread, form C – picture 1, red
with moulded material thread, form C – picture 1, red
d1 : 20 mm
d2 : M5
d4 : ~ 12 mm
h: ~ 18 mm
t1 min.: 9 mm
Operating temperature range max.: 110 °C
Weight: 5 g
More details
Colour:
with moulded material thread, form C – picture 1, black
with moulded material thread, form C – picture 1, black
d1 : 25 mm
d2 : M6
d4 : ~ 15 mm
h: ~ 22.5 mm
t1 min.: 11 mm
Operating temperature range max.: 110 °C
Weight: 10 g
More details
Colour:
with moulded material thread, form C – picture 1, red
with moulded material thread, form C – picture 1, red
d1 : 25 mm
d2 : M6
d4 : ~ 15 mm
h: ~ 22.5 mm
t1 min.: 11 mm
Operating temperature range max.: 110 °C
Weight: 11 g
More details
Colour:
with moulded material thread, form C – picture 1, black
with moulded material thread, form C – picture 1, black
d1 : 32 mm
d2 : M8
d4 : ~ 18 mm
h: ~ 29 mm
t1 min.: 14 mm
Operating temperature range max.: 110 °C
Weight: 22 g
More details
Colour:
with moulded material thread, form C – picture 1, red
with moulded material thread, form C – picture 1, red
d1 : 32 mm
d2 : M8
d4 : ~ 18 mm
h: ~ 29 mm
t1 min.: 14 mm
Operating temperature range max.: 110 °C
Weight: 23 g
More details
Colour:
with moulded material thread, form C – picture 1, black
with moulded material thread, form C – picture 1, black
d1 : 40 mm
d2 : M10
d4 : ~ 22 mm
h: ~ 37 mm
t1 min.: 18 mm
Operating temperature range max.: 110 °C
Weight: 43 g
More details
Colour:
with moulded material thread, form C – picture 1, red
with moulded material thread, form C – picture 1, red
d1 : 40 mm
d2 : M10
d4 : ~ 22 mm
h: ~ 37 mm
t1 min.: 18 mm
Operating temperature range max.: 110 °C
Weight: 43 g
More details
Colour:
with moulded material thread, form C – picture 1, black
with moulded material thread, form C – picture 1, black
d1 : 50 mm
d2 : M12
d4 : ~ 28 mm
h: ~ 46 mm
t1 min.: 21 mm
Operating temperature range max.: 110 °C
Weight: 86 g
More details
Colour:
with moulded material thread, form C – picture 1, red
with moulded material thread, form C – picture 1, red
d1 : 50 mm
d2 : M12
d4 : ~ 28 mm
h: ~ 46 mm
t1 min.: 21 mm
Operating temperature range max.: 110 °C
Weight: 86 g
More details
Colour:
with threaded bushing, form E – picture 2, black
with threaded bushing, form E – picture 2, black
d1 : 16 mm
d2 : M4
d4 : ~ 8 mm
h: ~ 15 mm
t2 min.: 6 mm
Operating temperature range max.: 110 °C
Weight: 3.9 g
More details
Colour:
with threaded bushing, form E – picture 2, red
with threaded bushing, form E – picture 2, red
d1 : 16 mm
d2 : M4
d4 : ~ 8 mm
h: ~ 15 mm
t2 min.: 6 mm
Operating temperature range max.: 110 °C
Weight: 3.8 g
More details
Colour:
with threaded bushing, form E – picture 2, black
with threaded bushing, form E – picture 2, black
d1 : 20 mm
d2 : M5
d4 : ~ 12 mm
h: ~ 18 mm
t2 min.: 7.5 mm
Operating temperature range max.: 110 °C
Weight: 8 g
More details
Colour:
with threaded bushing, form E – picture 2, red
with threaded bushing, form E – picture 2, red
d1 : 20 mm
d2 : M5
d4 : ~ 12 mm
h: ~ 18 mm
t2 min.: 7.5 mm
Operating temperature range max.: 110 °C
Weight: 8.3 g
More details
Colour:
with threaded bushing, form E – picture 2, black
with threaded bushing, form E – picture 2, black
d1 : 25 mm
d2 : M6
d4 : ~ 15 mm
h: ~ 22.5 mm
t2 min.: 9 mm
Operating temperature range max.: 110 °C
Weight: 14 g
More details
Colour:
with threaded bushing, form E – picture 2, red
with threaded bushing, form E – picture 2, red
d1 : 25 mm
d2 : M6
d4 : ~ 15 mm
h: ~ 22.5 mm
t2 min.: 9 mm
Operating temperature range max.: 110 °C
Weight: 14 g
More details
Colour:
with threaded bushing, form E – picture 2, black
with threaded bushing, form E – picture 2, black
d1 : 32 mm
d2 : M8
d4 : ~ 18 mm
h: ~ 29 mm
t2 min.: 12 mm
Operating temperature range max.: 110 °C
Weight: 26 g
More details
Colour:
with threaded bushing, form E – picture 2, red
with threaded bushing, form E – picture 2, red
d1 : 32 mm
d2 : M8
d4 : ~ 18 mm
h: ~ 29 mm
t2 min.: 12 mm
Operating temperature range max.: 110 °C
Weight: 30 g
More details
Colour:
with threaded bushing, form E – picture 2, black
with threaded bushing, form E – picture 2, black
d1 : 40 mm
d2 : M10
d4 : ~ 22 mm
h: ~ 37 mm
t2 min.: 15 mm
Operating temperature range max.: 110 °C
Weight: 56 g
More details
Colour:
with threaded bushing, form E – picture 2, red
with threaded bushing, form E – picture 2, red
d1 : 40 mm
d2 : M10
d4 : ~ 22 mm
h: ~ 37 mm
t2 min.: 15 mm
Operating temperature range max.: 110 °C
Weight: 55 g
More details
Colour:
with threaded bushing, form E – picture 2, black
with threaded bushing, form E – picture 2, black
d1 : 50 mm
d2 : M12
d4 : ~ 28 mm
h: ~ 46 mm
t2 min.: 18 mm
Operating temperature range max.: 110 °C
Weight: 108 g
More details
Colour:
with threaded bushing, form E – picture 2, red
with threaded bushing, form E – picture 2, red
d1 : 50 mm
d2 : M12
d4 : ~ 28 mm
h: ~ 46 mm
t2 min.: 18 mm
Operating temperature range max.: 110 °C
Weight: 108 g
More details
Material
Bushing
Steel, zinc-plated by galvanization
Brass
Ball
DIN 7708 - thermosetting plastic (PF 31), black similar to RAL 9005
DIN 7708 - thermosetting plastic (PF 31), red similar to RAL 3003
Assembly
Assembly instruction for form M: Fitted by lightly tapping with a hammer, holds in position without being cemented. For the counter element a h9-fit is sufficient.
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 10.06.2022
Does not contain Proposition 65 substances
No Proposition 65 substances included
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.