Clamping Nuts welded

EH 24470.

Low-price version to DIN 99.

Your selection resulted in 10 hits

Material
l1 [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Steel, zinc-plated by galvanization
l1 [mm]:
63 mm
d1 [mm]:
M8
Article-No.:
24470.0506
CAD
Documents
Clamping Nuts
  • Steel
  • l1: 63 mm
  • l2: ~ 60 mm
  • d1: M8
  • d2: 16 mm
  • d3: 10 mm
  • h1: 12.5 mm
  • h2: ~ 30.5 mm
  • Weight: 39 g
show article view
Clamping Nuts
Material:
Steel, zinc-plated by galvanization
l1 [mm]:
80 mm
d1 [mm]:
M10
Article-No.:
24470.0508
CAD
Documents
Clamping Nuts
  • Steel
  • l1: 80 mm
  • l2: ~ 76 mm
  • d1: M10
  • d2: 20 mm
  • d3: 12 mm
  • h1: 15 mm
  • h2: ~ 37 mm
  • Weight: 83 g
show article view
Clamping Nuts
Material:
Steel, zinc-plated by galvanization
l1 [mm]:
100 mm
d1 [mm]:
M12
Article-No.:
24470.0510
CAD
Documents
Clamping Nuts
  • Steel
  • l1: 100 mm
  • l2: ~ 95 mm
  • d1: M12
  • d2: 25 mm
  • d3: 14 mm
  • h1: 19 mm
  • h2: ~ 46 mm
  • Weight: 149 g
show article view
Clamping Nuts
Material:
Steel, zinc-plated by galvanization
l1 [mm]:
125 mm
d1 [mm]:
M16
Article-No.:
24470.0512
CAD
Documents
Clamping Nuts
  • Steel
  • l1: 125 mm
  • l2: ~ 119 mm
  • d1: M16
  • d2: 32 mm
  • d3: 18 mm
  • h1: 25 mm
  • h2: ~ 58.5 mm
  • Weight: 313 g
show article view
Clamping Nuts
Material:
Steel, zinc-plated by galvanization
l1 [mm]:
160 mm
d1 [mm]:
M20
Article-No.:
24470.0516
CAD
Documents
Clamping Nuts
  • Steel
  • l1: 160 mm
  • l2: ~ 152 mm
  • d1: M20
  • d2: 40 mm
  • d3: 20 mm
  • h1: 31 mm
  • h2: ~ 73 mm
  • Weight: 533 g
show article view
Clamping Nuts
Material:
Stainless steel 1.4301, dull blasted
l1 [mm]:
63 mm
d1 [mm]:
M8
Article-No.:
24470.0606
CAD
Documents
Clamping Nuts
  • Stainless steel
  • l1: 63 mm
  • l2: ~ 60 mm
  • d1: M8
  • d2: 16 mm
  • d3: 10 mm
  • h1: 12.5 mm
  • h2: ~ 30.5 mm
  • Weight: 39 g
show article view
Clamping Nuts
Material:
Stainless steel 1.4301, dull blasted
l1 [mm]:
80 mm
d1 [mm]:
M10
Article-No.:
24470.0608
CAD
Documents
Clamping Nuts
  • Stainless steel
  • l1: 80 mm
  • l2: ~ 76 mm
  • d1: M10
  • d2: 20 mm
  • d3: 12 mm
  • h1: 15 mm
  • h2: ~ 37 mm
  • Weight: 83 g
show article view
Clamping Nuts
Material:
Stainless steel 1.4301, dull blasted
l1 [mm]:
100 mm
d1 [mm]:
M12
Article-No.:
24470.0610
CAD
Documents
Clamping Nuts
  • Stainless steel
  • l1: 100 mm
  • l2: ~ 95 mm
  • d1: M12
  • d2: 25 mm
  • d3: 14 mm
  • h1: 19 mm
  • h2: ~ 46 mm
  • Weight: 149 g
show article view
Clamping Nuts
Material:
Stainless steel 1.4301, dull blasted
l1 [mm]:
125 mm
d1 [mm]:
M16
Article-No.:
24470.0612
CAD
Documents
Clamping Nuts
  • Stainless steel
  • l1: 125 mm
  • l2: ~ 119 mm
  • d1: M16
  • d2: 32 mm
  • d3: 18 mm
  • h1: 25 mm
  • h2: ~ 58.5 mm
  • Weight: 313 g
show article view
Clamping Nuts
Material:
Stainless steel 1.4301, dull blasted
l1 [mm]:
160 mm
d1 [mm]:
M20
Article-No.:
24470.0616
CAD
Documents
Clamping Nuts
  • Stainless steel
  • l1: 160 mm
  • l2: ~ 152 mm
  • d1: M20
  • d2: 40 mm
  • d3: 20 mm
  • h1: 31 mm
  • h2: ~ 73 mm
  • Weight: 533 g
show article view
Clamping Nuts

Material

  • Steel, zinc-plated by galvanization
  • Stainless steel 1.4301, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet EH 24470. Clamping Nuts – welded
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.