24530.0020 - Cylindrical Handles
rotating

Cylindrical handle
Axle part
d1 [mm]
d2 [mm]
Article-No.
Documents
Price [$]
Available
Cylindrical handle:
Thermosetting plastic PF 31, black
Axle part:
Steel, zinc-plated by galvanization
d1 [mm]:
21 mm
d2 [mm]:
M6
Article-No.:
24530.0020
Documents
Cylindrical Handles
  • Thermoset, Steel
  • d1: 21 mm
  • d2: M6
  • d3: 10 mm
  • d4: 17 mm
  • l1: 50 mm
  • l2: 13 mm
  • l3: 2.5 mm
  • WS: 3 mm
  • Operating temperature range max.: 110 °C
  • Weight: 42 g
Cylindrical Handles

Material

Axle part

  • Steel, zinc-plated by galvanization

Cylindrical handle

  • Thermosetting plastic PF 31, black
Title
Category
Type
Direct download
Download basket
Datasheet 24530.0020
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.