24830.0242 - Knurled Thumb Screws
plastic

Material
Screw
d1 [mm]
l [mm]
d4 [mm]
Article-No.
Documents
Price [$]
Available
Material:
Thermoplastic PA, black
Screw:
Stainless steel 1.4567
d1 [mm]:
M5
l [mm]:
10 mm
d4 [mm]:
19 mm
Article-No.:
24830.0242
Documents
Knurled Thumb Screws
  • Stainless steel
  • d1: M5
  • l: 10 mm
  • d2: 9 mm
  • d3: 12 mm
  • d4: 19 mm
  • h: 14 mm
  • k: 8 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 4.3 g
Knurled Thumb Screws

Material

Handle

  • Thermoplastic PA, black

Screw

  • Stainless steel 1.4567
Title
Category
Type
Direct download
Download basket
Datasheet 24830.0242
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.