Knurled Nuts plastic

EH 24820.

Your selection resulted in 8 hits

Material
Bushing
d1 [mm]
d4 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Thermoplastic PA, black
Bushing:
Steel, zinc-plated by galvanization
d1 [mm]:
M4
d4 [mm]:
19 mm
Article-No.:
24820.0004
CAD
Documents
Knurled Nuts
  • Steel
  • d1: M4
  • d2: 9 mm
  • d3: 12 mm
  • d4: 19 mm
  • h: 14 mm
  • k: 8 mm
  • l: 9 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 4.5 g
show article view
Knurled Nuts
Material:
Thermoplastic PA, black
Bushing:
Steel, zinc-plated by galvanization
d1 [mm]:
M5
d4 [mm]:
19 mm
Article-No.:
24820.0005
CAD
Documents
Knurled Nuts
  • Steel
  • d1: M5
  • d2: 9 mm
  • d3: 12 mm
  • d4: 19 mm
  • h: 14 mm
  • k: 8 mm
  • l: 9 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 4 g
show article view
Knurled Nuts
Material:
Thermoplastic PA, black
Bushing:
Steel, zinc-plated by galvanization
d1 [mm]:
M6
d4 [mm]:
24 mm
Article-No.:
24820.0006
CAD
Documents
Knurled Nuts
  • Steel
  • d1: M6
  • d2: 12 mm
  • d3: 14 mm
  • d4: 24 mm
  • h: 16.5 mm
  • k: 9.5 mm
  • l: 10.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 7 g
show article view
Knurled Nuts
Material:
Thermoplastic PA, black
Bushing:
Steel, zinc-plated by galvanization
d1 [mm]:
M8
d4 [mm]:
30 mm
Article-No.:
24820.0008
CAD
Documents
Knurled Nuts
  • Steel
  • d1: M8
  • d2: 14 mm
  • d3: 16 mm
  • d4: 30 mm
  • h: 19.5 mm
  • k: 11 mm
  • l: 11.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 10 g
show article view
Knurled Nuts
Material:
Thermoplastic PA, black
Bushing:
Steel, zinc-plated by galvanization
d1 [mm]:
M10
d4 [mm]:
36 mm
Article-No.:
24820.0010
CAD
Documents
Knurled Nuts
  • Steel
  • d1: M10
  • d2: 16 mm
  • d3: 18 mm
  • d4: 36 mm
  • h: 22.5 mm
  • k: 12.5 mm
  • l: 14 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 15 g
show article view
Knurled Nuts
Material:
Thermoplastic PA, black
Bushing:
Stainless steel 1.4305
d1 [mm]:
M5
d4 [mm]:
19 mm
Article-No.:
24820.0205
CAD
Documents
Knurled Nuts
  • Stainless steel
  • d1: M5
  • d2: 9 mm
  • d3: 12 mm
  • d4: 19 mm
  • h: 14 mm
  • k: 8 mm
  • l: 9 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 4 g
show article view
Knurled Nuts
Material:
Thermoplastic PA, black
Bushing:
Stainless steel 1.4305
d1 [mm]:
M6
d4 [mm]:
24 mm
Article-No.:
24820.0206
CAD
Documents
Knurled Nuts
  • Stainless steel
  • d1: M6
  • d2: 12 mm
  • d3: 14 mm
  • d4: 24 mm
  • h: 16.5 mm
  • k: 9.5 mm
  • l: 10.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 7 g
show article view
Knurled Nuts
Material:
Thermoplastic PA, black
Bushing:
Stainless steel 1.4305
d1 [mm]:
M8
d4 [mm]:
30 mm
Article-No.:
24820.0208
CAD
Documents
Knurled Nuts
  • Stainless steel
  • d1: M8
  • d2: 14 mm
  • d3: 16 mm
  • d4: 30 mm
  • h: 19.5 mm
  • k: 11 mm
  • l: 11.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 10 g
show article view
Knurled Nuts

Material

Bushing

  • Steel, zinc-plated by galvanization
  • Stainless steel 1.4305

Handle

  • Thermoplastic PA, black
Title
Category
Type
Direct download
Download basket
Datasheet EH 24820. Knurled Nuts – plastic
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.