Support Jaws

EH 1702.

  • For mounting various pull-down wedge elements (Art. No. 1703.300-1703.400), universal gripper sets (Art. No. 1702.600) and gripper studs (Art. No. 1702.710-1702.780)
  • Front surface can be used as clamping surface (hardened and ground)

Support jaw, mobile, oscillating (Art. No. 1702.200)

  • For clamping uneven workpieces
  • To compensate non-parallel clamping surfaces

Supplied without wedge elements, gripper set and gripper studs.

Your selection resulted in 2 hits

Version
picture
Jaw width [mm]
b [mm]
l [mm]
h [mm]
c [mm]
Article-No.
CAD
Price [$]
Available
Version:
Jaw, fixed
picture:
1
Jaw width [mm]:
125 mm
b [mm]:
189 mm
l [mm]:
104 mm
h [mm]:
20 mm
c [mm]:
24 mm
Article-No.:
1702.100
CAD
Price:
upon request
Support Jaws
  • Jaw, fixed – picture 1
  • Jaw width: 125 mm
  • b: 189 mm
  • l: 104 mm
  • h: 20 mm
  • c: 24 mm
  • Weight: 2815 g
More details
Support Jaws
Version:
Jaw, movable
picture:
2
Jaw width [mm]:
125 mm
b [mm]:
189 mm
l [mm]:
97 mm
h [mm]:
20 mm
c [mm]:
24 mm
Article-No.:
1702.200
CAD
Price:
upon request
Support Jaws
  • Jaw, movable – picture 2
  • Jaw width: 125 mm
  • b: 189 mm
  • l: 97 mm
  • h: 20 mm
  • c: 24 mm
  • Weight: 2651 g
More details
Support Jaws

Material

  • Steel, hardened
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
Datasheet EH 1702. Support Jaws
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Pull-Down Clamping
Category:
Product Description
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.