1701.190 - Snap-On Parallels
click

  • For accurate height setting of workpiece
  • Height ground
  • Snap-on, with screw mounting
  • For the high sides of the jaws
  • Supplied as pair

This article 1701.190 - Snap-On Parallels click / () is one variant of the article group Snap-On Parallels click (EH 1701.)

Jaw width [mm]
l [mm]
h1 [mm]
Article-No.
Documents
Price [$]
Available
Jaw width [mm]:
125 mm
l [mm]:
3 mm
h1 [mm]:
35 mm
Article-No.:
1701.190
Documents
Snap-On Parallels
  • Jaw width: 125 mm
  • b1: 125 mm
  • b2: 88 mm
  • l: 3 mm
  • h1: 35 mm
  • h2: 12.25 mm
  • Weight: 250 g
Snap-On Parallels

Material

  • Spring Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet 1701.190
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Conventional Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.