1705.200 - Torque Wrenches

  • Adjustable between 10 - 60 Nm

This article 1705.200 - Torque Wrenches / () is one variant of the article group Torque Wrenches (EH 1705.)

l [mm]
Article-No.
Documents
Price [$]
Available
l [mm]:
305 mm
Article-No.:
1705.200
Documents
Torque Wrenches
  • l: 305 mm
  • AK (Square drive): 3/8 in
  • Weight: 577 g
Torque Wrenches

Material

  • Steel, tempered
Title
Category
Type
Direct download
Download basket
Datasheet 1705.200
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.