Wedge Elements coated

EH 1703.

Body:

  • Wedge elements for pre-machined, surface conditions and materials
  • Quick to exchange
  • Minimum clamping depth 8 mm
  • Please order the pads separately

Pad:

  • For secure clamping of workpieces without causing deformation to the clamped surfaces
  • Scope of delivery 20 pcs

Your selection resulted in 1 hits

b [mm]
l [mm]
h1 [mm]
h2 [mm]
Article-No.
CAD
Price [$]
Available
b [mm]:
27.8 mm
l [mm]:
1 mm
h1 [mm]:
16.5 mm
h2 [mm]:
11.75 mm
Article-No.:
1703.360
CAD
Price:
upon request
Wedge Elements
  • b: 27.8 mm
  • l: 1 mm
  • h1: 16.5 mm
  • h2: 11.75 mm
  • Weight: 17 g
More details
Wedge Elements

Material

  • Steel, hardened
Product
Article-No.
CAD
Price [$]
Available
Product:
Pad
Article-No.:
1703.370
CAD
Price:
upon request
Pad
  • Pad
  • Weight: 26 g
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
Datasheet EH 1703. Wedge Elements – coated
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
5-Sided Machining
Category:
Product Description
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.