Wedge Adapters for jaws for five-sided machining

EH 1704.

  • Wedge adapter for use with five-sided machining jaws
  • For mounting the 4-point (Art. No. 1703.340), microgripper (Art. No. 1703.350) and coated wedge elements (Art. No. 1703.360)
  • Supplied without mounting screw M 6 x 8 mm (Art. No. 1701.300)

Your selection resulted in 1 hits

b [mm]
l [mm]
h [mm]
Article-No.
CAD
Price [$]
Available
b [mm]:
24.15 mm
l [mm]:
11.8 mm
h [mm]:
21.45 mm
Article-No.:
1704.410
CAD
Price:
upon request
Wedge Adapters
  • b: 24.15 mm
  • l: 11.8 mm
  • h: 21.45 mm
  • Weight: 28 g
More details
Wedge Adapters

Material

  • Steel, hardened
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
5-Sided Machining
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 1704. Wedge Adapters – for jaws for five-sided machining
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.