Shaft-End Washers

EH 22270.

Your selection resulted in 20 hits

Material
d1 [mm]
d2 [mm]
s [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Steel
d1 [mm]:
16 mm
d2 [mm]:
4.5 mm
s [mm]:
3 mm
Article-No.:
22270.0016
CAD
Documents
Shaft-End Washer
  • Free cutting steel
  • d1: 16 mm
  • d2: 4.5 mm
  • s: 3 mm
  • Weight: 3.6 g
show article view
Shaft-End Washer
Material:
Steel
d1 [mm]:
20 mm
d2 [mm]:
4.5 mm
s [mm]:
3 mm
Article-No.:
22270.0020
CAD
Documents
Shaft-End Washer
  • Free cutting steel
  • d1: 20 mm
  • d2: 4.5 mm
  • s: 3 mm
  • Weight: 6.1 g
show article view
Shaft-End Washer
Material:
Steel
d1 [mm]:
22 mm
d2 [mm]:
5.5 mm
s [mm]:
3.5 mm
Article-No.:
22270.0022
CAD
Documents
Shaft-End Washer
  • Free cutting steel
  • d1: 22 mm
  • d2: 5.5 mm
  • s: 3.5 mm
  • Weight: 8.1 g
show article view
Shaft-End Washer
Material:
Steel
d1 [mm]:
25 mm
d2 [mm]:
5.5 mm
s [mm]:
3.5 mm
Article-No.:
22270.0025
CAD
Documents
Shaft-End Washer
  • Free cutting steel
  • d1: 25 mm
  • d2: 5.5 mm
  • s: 3.5 mm
  • Weight: 11 g
show article view
Shaft-End Washer
Material:
Steel
d1 [mm]:
28 mm
d2 [mm]:
5.5 mm
s [mm]:
3.5 mm
Article-No.:
22270.0028
CAD
Documents
Shaft-End Washer
  • Free cutting steel
  • d1: 28 mm
  • d2: 5.5 mm
  • s: 3.5 mm
  • Weight: 14 g
show article view
Shaft-End Washer
Material:
Steel
d1 [mm]:
32 mm
d2 [mm]:
6.6 mm
s [mm]:
4 mm
Article-No.:
22270.0032
CAD
Documents
Shaft-End Washer
  • Free cutting steel
  • d1: 32 mm
  • d2: 6.6 mm
  • s: 4 mm
  • Weight: 22 g
show article view
Shaft-End Washer
Material:
Steel
d1 [mm]:
36 mm
d2 [mm]:
6.6 mm
s [mm]:
4 mm
Article-No.:
22270.0036
CAD
Documents
Shaft-End Washer
  • Free cutting steel
  • d1: 36 mm
  • d2: 6.6 mm
  • s: 4 mm
  • Weight: 28 g
show article view
Shaft-End Washer
Material:
Steel
d1 [mm]:
40 mm
d2 [mm]:
6.6 mm
s [mm]:
5 mm
Article-No.:
22270.0040
CAD
Documents
Shaft-End Washer
  • Free cutting steel
  • d1: 40 mm
  • d2: 6.6 mm
  • s: 5 mm
  • Weight: 44 g
show article view
Shaft-End Washer
Material:
Steel
d1 [mm]:
45 mm
d2 [mm]:
6.6 mm
s [mm]:
6 mm
Article-No.:
22270.0045
CAD
Documents
Shaft-End Washer
  • Free cutting steel
  • d1: 45 mm
  • d2: 6.6 mm
  • s: 6 mm
  • Weight: 66 g
show article view
Shaft-End Washer
Material:
Steel
d1 [mm]:
52 mm
d2 [mm]:
6.6 mm
s [mm]:
6 mm
Article-No.:
22270.0052
CAD
Documents
Shaft-End Washer
  • Free cutting steel
  • d1: 52 mm
  • d2: 6.6 mm
  • s: 6 mm
  • Weight: 91 g
show article view
Shaft-End Washer
Material:
Stainless steel
d1 [mm]:
16 mm
d2 [mm]:
4.5 mm
s [mm]:
3 mm
Article-No.:
22270.0116
CAD
Documents
Shaft-End Washer
  • Stainless steel
  • d1: 16 mm
  • d2: 4.5 mm
  • s: 3 mm
  • Weight: 3.6 g
show article view
Shaft-End Washer
Material:
Stainless steel
d1 [mm]:
20 mm
d2 [mm]:
4.5 mm
s [mm]:
3 mm
Article-No.:
22270.0120
CAD
Documents
Shaft-End Washer
  • Stainless steel
  • d1: 20 mm
  • d2: 4.5 mm
  • s: 3 mm
  • Weight: 6.1 g
show article view
Shaft-End Washer
Material:
Stainless steel
d1 [mm]:
22 mm
d2 [mm]:
5.5 mm
s [mm]:
3.5 mm
Article-No.:
22270.0122
CAD
Documents
Shaft-End Washer
  • Stainless steel
  • d1: 22 mm
  • d2: 5.5 mm
  • s: 3.5 mm
  • Weight: 8.1 g
show article view
Shaft-End Washer
Material:
Stainless steel
d1 [mm]:
25 mm
d2 [mm]:
5.5 mm
s [mm]:
3.5 mm
Article-No.:
22270.0125
CAD
Documents
Shaft-End Washer
  • Stainless steel
  • d1: 25 mm
  • d2: 5.5 mm
  • s: 3.5 mm
  • Weight: 11 g
show article view
Shaft-End Washer
Material:
Stainless steel
d1 [mm]:
28 mm
d2 [mm]:
5.5 mm
s [mm]:
3.5 mm
Article-No.:
22270.0128
CAD
Documents
Shaft-End Washer
  • Stainless steel
  • d1: 28 mm
  • d2: 5.5 mm
  • s: 3.5 mm
  • Weight: 14 g
show article view
Shaft-End Washer
Material:
Stainless steel
d1 [mm]:
32 mm
d2 [mm]:
6.6 mm
s [mm]:
4 mm
Article-No.:
22270.0132
CAD
Documents
Shaft-End Washer
  • Stainless steel
  • d1: 32 mm
  • d2: 6.6 mm
  • s: 4 mm
  • Weight: 22 g
show article view
Shaft-End Washer
Material:
Stainless steel
d1 [mm]:
36 mm
d2 [mm]:
6.6 mm
s [mm]:
4 mm
Article-No.:
22270.0136
CAD
Documents
Shaft-End Washer
  • Stainless steel
  • d1: 36 mm
  • d2: 6.6 mm
  • s: 4 mm
  • Weight: 28 g
show article view
Shaft-End Washer
Material:
Stainless steel
d1 [mm]:
40 mm
d2 [mm]:
6.6 mm
s [mm]:
5 mm
Article-No.:
22270.0140
CAD
Documents
Shaft-End Washer
  • Stainless steel
  • d1: 40 mm
  • d2: 6.6 mm
  • s: 5 mm
  • Weight: 44 g
show article view
Shaft-End Washer
Material:
Stainless steel
d1 [mm]:
45 mm
d2 [mm]:
6.6 mm
s [mm]:
6 mm
Article-No.:
22270.0145
CAD
Documents
Shaft-End Washer
  • Stainless steel
  • d1: 45 mm
  • d2: 6.6 mm
  • s: 6 mm
  • Weight: 66 g
show article view
Shaft-End Washer
Material:
Stainless steel
d1 [mm]:
52 mm
d2 [mm]:
6.6 mm
s [mm]:
6 mm
Article-No.:
22270.0152
CAD
Documents
Shaft-End Washer
  • Stainless steel
  • d1: 52 mm
  • d2: 6.6 mm
  • s: 6 mm
  • Weight: 91 g
show article view
Shaft-End Washer

Material

  • Free cutting steel, unhardened, blackened
  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet EH 22270. Shaft-End Washers
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.