22280.0008 - Captive C-Washer
DIN 6371 with countersunk screw DIN 923

Nominal size d3 [mm]
b [mm]
d1 [mm]
d2 [mm]
l1 [mm]
l2 [mm]
l3 [mm]
l4 [mm]
s - -0.2 [mm]
Suitable screw [mm]
Article-No.
Documents
Price [$]
Available
Nominal size d3 [mm]:
8 mm
b [mm]:
9.5 mm
d1 [mm]:
43 mm
d2 [mm]:
9 mm
l1 [mm]:
21.6 mm
l2 [mm]:
14 mm
l3 [mm]:
32.5 mm
l4 [mm]:
21 mm
s -0.2 [mm]:
9.8 mm
Suitable screw [mm]:
M6 x 10 mm
Article-No.:
22280.0008
Documents
Captive C-Washer
  • Nominal size d3: 8 mm
  • b: 9.5 mm
  • d1: 43 mm
  • d2: 9 mm
  • l1: 21.6 mm
  • l2: 14 mm
  • l3: 32.5 mm
  • l4: 21 mm
  • s -0.2: 9.8 mm
  • Suitable screw: M6 x 10 mm
  • Weight: 81 g
Captive C-Washer

Material

Countersunk screw

  • Steel, blackened, quality 5.8

Captive C-Washer

  • Heat-treated steel, tempered, blackened

Assembly

The captive C-washers can be installed on both sides using the included bolt. You can select either clockwise or anti-clockwise rotation.

Title
Category
Type
Direct download
Download basket
Datasheet 22280.0008
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.