Product filter
Your selection resulted in 52 hits
Material:
Stainless steel 1.4305
More details
Stainless steel
d1 : M12
l1 : 18.5 mm
l2 : 3.4 mm
d2 : 8.5 mm
WS: 6 mm
Operating temperature range max.: 250 °C
Weight: 10 g
show article view
Material:
Stainless steel 1.4305
More details
Stainless steel
d1 : M12
l1 : 22.5 mm
l2 : 3.4 mm
d2 : 8.5 mm
WS: 6 mm
Operating temperature range max.: 250 °C
Weight: 12 g
show article view
Material:
Stainless steel 1.4305
More details
Stainless steel
d1 : M12
l1 : 32.5 mm
l2 : 3.4 mm
d2 : 8.5 mm
WS: 6 mm
Operating temperature range max.: 250 °C
Weight: 19 g
show article view
Material:
Stainless steel 1.4305
More details
Stainless steel
d1 : M12
l1 : 42.5 mm
l2 : 3.4 mm
d2 : 8.5 mm
WS: 6 mm
Operating temperature range max.: 250 °C
Weight: 26 g
show article view
Material
Pad
Screw
Heat-treated steel, 1200 ±100 N/mm2
Stainless steel 1.4305
Datasheet EH 22760. Thrust Screws – with brass pad
Download basket:
Download basket
Flyer Ball-ended Thrust Screws
Category:
Infomation material
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.