22980.0205 - Swing Bolts
DIN 444, form B

Swing bolts similar to DIN 444 however, steel design with higher quality 8.8. The stainless steel A2-50 design has a tensile strength of min. 500 N/mm2.

This article 22980.0205 - Swing Bolts DIN 444, form B / (d1: M5, l: 40 mm) is one variant of the article group Swing Bolts DIN 444, form B (EH 22980.)

Material
d1 [mm]
l [mm]
d2 H9 [mm]
Article-No.
Documents
Price [$]
Available
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M5
l [mm]:
40 mm
d2 H9 [mm]:
5 mm
Article-No.:
22980.0205
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M5
  • l: 40 mm
  • d2 H9: 5 mm
  • d3: 12 mm
  • b: 16 mm
  • s: 6 mm
  • Weight: 7.9 g
Swing Bolts

Material

  • Heat-treated steel, tempered, quality 8.8, black

Notes

Special types on request.

References

For torques please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 22980.0205
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.