22100.0024 - Spring Body

Spring bodies can be used for locating.

This article 22100.0024 - Spring Body / body from steel, round (d1 ±0.05: 3 mm) is one variant of the article group Spring Bodies (EH 22100.)

Material
Version
picture
d1 ±0.05 [mm]
L0 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [$]
Available
Material:
Steel
Version:
body from steel, round
picture:
1
d1 ±0.05 [mm]:
3 mm
L0 [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 4.8 N
Spring load1) F2 ~ [N]:
~ 8.4 N
Article-No.:
22100.0024
Documents
Spring Body
  • body from steel, round – picture 1
  • d1 ±0.05: 3 mm
  • L0: 16 mm
  • L for F1: 13 mm
  • L for F2: 10.7 mm
  • L3: 8.5 mm
  • Stroke s: 2.3 mm
  • Spring load1) F1: ~ 4.8 N
  • Spring load1) F2: ~ 8.4 N
  • Spring rate: 1.6 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.3 g
Spring Body

Material

Body

  • Steel, nickel-plated

Spring

  • Stainless steel 1.4310

Notes

Special springs on request.

Title
Category
Type
Direct download
Download basket
Datasheet 22100.0024
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.