Expander® Sealing Plugs body from stainless steel

EH 22880.

Expander® sealing plugs are used for safe, quick and economic sealing of bore holes in fluid technology, e.g. hydraulic drilling holes in jig and fixture construction. Assembly is effected by pressing in the sealing plug into the drilling hole by means of the prescribed setting die.

Please refer to the technical data following these product information pages.

Your selection resulted in 14 hits

d1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
3 mm
l1 [mm]:
3.6 mm
Article-No.:
22880.0053
CAD
Documents
Expander Sealing Plugs
  • body from stainless steel, ball from steel
  • d1: 3 mm
  • l1: 3.6 mm
  • l2: ~ 4.6 mm
  • d2 +0.1: 3 mm
  • d3 max.: 2.2 mm
  • l3 min.: 3.4 mm
  • x ±0.2: 0.4 mm
  • s: 1.2 mm
  • Weight: 0.2 g
show article view
Expander Sealing Plugs
d1 [mm]:
4 mm
l1 [mm]:
4 mm
Article-No.:
22880.0054
CAD
Documents
Expander Sealing Plugs
  • body from stainless steel, ball from steel
  • d1: 4 mm
  • l1: 4 mm
  • l2: ~ 5.2 mm
  • d2 +0.1: 4 mm
  • d3 max.: 3.3 mm
  • l3 min.: 3.8 mm
  • x ±0.2: 0.2 mm
  • s: 1.5 mm
  • Weight: 0.4 g
show article view
Expander Sealing Plugs
d1 [mm]:
5 mm
l1 [mm]:
5.5 mm
Article-No.:
22880.0055
CAD
Documents
Expander Sealing Plugs
  • body from stainless steel, ball from steel
  • d1: 5 mm
  • l1: 5.5 mm
  • l2: ~ 7 mm
  • d2 +0.1: 5 mm
  • d3 max.: 4.3 mm
  • l3 min.: 5.3 mm
  • x ±0.2: 0.4 mm
  • s: 2 mm
  • Weight: 0.7 g
show article view
Expander Sealing Plugs
d1 [mm]:
6 mm
l1 [mm]:
6.5 mm
Article-No.:
22880.0056
CAD
Documents
Expander Sealing Plugs
  • body from stainless steel, ball from steel
  • d1: 6 mm
  • l1: 6.5 mm
  • l2: ~ 8.6 mm
  • d2 +0.1: 6 mm
  • d3 max.: 5.3 mm
  • l3 min.: 6.3 mm
  • x ±0.2: 0.4 mm
  • s: 2.5 mm
  • Weight: 1.3 g
show article view
Expander Sealing Plugs
d1 [mm]:
7 mm
l1 [mm]:
7.5 mm
Article-No.:
22880.0057
CAD
Documents
Expander Sealing Plugs
  • body from stainless steel, ball from steel
  • d1: 7 mm
  • l1: 7.5 mm
  • l2: ~ 10.1 mm
  • d2 +0.1: 7 mm
  • d3 max.: 6.4 mm
  • l3 min.: 7.3 mm
  • x ±0.2: 0.4 mm
  • s: 3 mm
  • Weight: 1.9 g
show article view
Expander Sealing Plugs
d1 [mm]:
8 mm
l1 [mm]:
8.5 mm
Article-No.:
22880.0058
CAD
Documents
Expander Sealing Plugs
  • body from stainless steel, ball from steel
  • d1: 8 mm
  • l1: 8.5 mm
  • l2: ~ 11.7 mm
  • d2 +0.1: 8 mm
  • d3 max.: 7.4 mm
  • l3 min.: 8.3 mm
  • x ±0.2: 0.3 mm
  • s: 3.5 mm
  • Weight: 3.2 g
show article view
Expander Sealing Plugs
d1 [mm]:
9 mm
l1 [mm]:
10 mm
Article-No.:
22880.0059
CAD
Documents
Expander Sealing Plugs
  • body from stainless steel, ball from steel
  • d1: 9 mm
  • l1: 10 mm
  • l2: ~ 13.7 mm
  • d2 +0.1: 9 mm
  • d3 max.: 8.4 mm
  • l3 min.: 9.8 mm
  • x ±0.2: 0.4 mm
  • s: 4 mm
  • Weight: 4.5 g
show article view
Expander Sealing Plugs
d1 [mm]:
10 mm
l1 [mm]:
11 mm
Article-No.:
22880.0060
CAD
Documents
Expander Sealing Plugs
  • body from stainless steel, ball from steel
  • d1: 10 mm
  • l1: 11 mm
  • l2: ~ 15.2 mm
  • d2 +0.1: 10 mm
  • d3 max.: 9.4 mm
  • l3 min.: 10.8 mm
  • x ±0.2: 0.4 mm
  • s: 4.5 mm
  • Weight: 6.1 g
show article view
Expander Sealing Plugs
d1 [mm]:
12 mm
l1 [mm]:
13 mm
Article-No.:
22880.0062
CAD
Documents
Expander Sealing Plugs
  • body from stainless steel, ball from steel
  • d1: 12 mm
  • l1: 13 mm
  • l2: ~ 18 mm
  • d2 +0.1: 12 mm
  • d3 max.: 10.6 mm
  • l3 min.: 12.8 mm
  • x ±0.2: 0.4 mm
  • s: 5.5 mm
  • Weight: 9.7 g
show article view
Expander Sealing Plugs
d1 [mm]:
14 mm
l1 [mm]:
15 mm
Article-No.:
22880.0064
CAD
Documents
Expander Sealing Plugs
  • body from stainless steel, ball from steel
  • d1: 14 mm
  • l1: 15 mm
  • l2: ~ 20.8 mm
  • d2 +0.1: 14 mm
  • d3 max.: 12.7 mm
  • l3 min.: 14.5 mm
  • x ±0.2: 0.4 mm
  • s: 6.35 mm
  • Weight: 15 g
show article view
Expander Sealing Plugs
d1 [mm]:
16 mm
l1 [mm]:
17 mm
Article-No.:
22880.0066
CAD
Documents
Expander Sealing Plugs
  • body from stainless steel, ball from steel
  • d1: 16 mm
  • l1: 17 mm
  • l2: ~ 23.7 mm
  • d2 +0.1: 16 mm
  • d3 max.: 14.7 mm
  • l3 min.: 16.5 mm
  • x ±0.2: 0.6 mm
  • s: 7 mm
  • Weight: 22 g
show article view
Expander Sealing Plugs
d1 [mm]:
18 mm
l1 [mm]:
19 mm
Article-No.:
22880.0068
CAD
Documents
Expander Sealing Plugs
  • body from stainless steel, ball from steel
  • d1: 18 mm
  • l1: 19 mm
  • l2: ~ 26.3 mm
  • d2 +0.1: 18 mm
  • d3 max.: 16.7 mm
  • l3 min.: 18.5 mm
  • x ±0.2: 0.6 mm
  • s: 8 mm
  • Weight: 31 g
show article view
Expander Sealing Plugs
d1 [mm]:
20 mm
l1 [mm]:
22 mm
Article-No.:
22880.0070
CAD
Documents
Expander Sealing Plugs
  • body from stainless steel, ball from steel
  • d1: 20 mm
  • l1: 22 mm
  • l2: ~ 30.5 mm
  • d2 +0.1: 20 mm
  • d3 max.: 18.7 mm
  • l3 min.: 21.5 mm
  • x ±0.2: 0.8 mm
  • s: 9 mm
  • Weight: 46 g
show article view
Expander Sealing Plugs
d1 [mm]:
22 mm
l1 [mm]:
25 mm
Article-No.:
22880.0072
CAD
Documents
Expander Sealing Plugs
  • body from stainless steel, ball from steel
  • d1: 22 mm
  • l1: 25 mm
  • l2: ~ 34.2 mm
  • d2 +0.1: 22 mm
  • d3 max.: 20.7 mm
  • l3 min.: 24.5 mm
  • x ±0.2: 0.8 mm
  • s: 10 mm
  • Weight: 58 g
show article view
Expander Sealing Plugs

Material

Body

  • Stainless steel 1.4305

Ball

  • Roller bearing steel, heat-treated, tempered
Title
Category
Type
Direct download
Download basket
Datasheet EH 22880. Expander Sealing Plugs – body from stainless steel
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions Expander Sealing Plugs (EH 22880.)
Category:
Operating manual
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.