22590.0706 - Mounting Pads
with fastening holes

Mounting pads can be used as foot or thrust pad. Not parallel bearing surfaces up to 15° degrees can be compensated.

Including two fastening holes in pad.

This article 22590.0706 - Mounting Pads with fastening holes / pad and ball element from stainless steel (d1: M6) is one variant of the article group Mounting Pads with fastening holes (EH 22590.)

Version
picture
Material
d1 [mm]
l1 [mm]
d2 -0.5 [mm]
Load capacity for static load - max. [kN]
Article-No.
Documents
Price [$]
Available
Version:
pad and ball element from stainless steel
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M6
l1 [mm]:
-
d2 -0.5 [mm]:
45 mm
Load capacity for static load max. [kN]:
8 kN
Article-No.:
22590.0706
Documents
Mounting Pads
  • pad and ball element from stainless steel – picture 1
  • d1: M6
  • d2 -0.5: 45 mm
  • d3: 6.6 mm
  • l3: 32 mm
  • h1: ~ 14 mm
  • h2: 6.5 mm
  • t: 5 mm
  • WS: 10 mm
  • Load capacity for static load max.: 8 kN
  • Weight: 79 g
Mounting Pads

Material

Ball element

  • Stainless steel 1.4305

Pad

  • Stainless steel 1.4305

Notes

For the versions d1 = M10 and M12 the lock nut conforms to DIN 934.

Title
Category
Type
Direct download
Download basket
Datasheet 22590.0706
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.