Pins

EH 22690.

To be used as seats, stops and thrust pads.

Your selection resulted in 84 hits

Version
picture
h [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
10 mm
d1 [mm]:
M8
Article-No.:
22690.0221
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • h ±0.1: 10 mm
  • d1: M8
  • d2: 19.4 mm
  • d3: 17 mm
  • l: 10 mm
  • WS: 17 mm
  • Tightening torque max.: 18 Nm
  • Weight: 20 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
10 mm
d1 [mm]:
M10
Article-No.:
22690.0231
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • h ±0.1: 10 mm
  • d1: M10
  • d2: 21.9 mm
  • d3: 19 mm
  • l: 12 mm
  • WS: 19 mm
  • Tightening torque max.: 32 Nm
  • Weight: 27 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
15 mm
d1 [mm]:
M10
Article-No.:
22690.0232
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • h ±0.1: 15 mm
  • d1: M10
  • d2: 21.9 mm
  • d3: 19 mm
  • l: 12 mm
  • WS: 19 mm
  • Tightening torque max.: 32 Nm
  • Weight: 39 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
10 mm
d1 [mm]:
M12
Article-No.:
22690.0201
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • h ±0.1: 10 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 14 mm
  • WS: 22 mm
  • Tightening torque max.: 60 Nm
  • Weight: 38 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
15 mm
d1 [mm]:
M12
Article-No.:
22690.0202
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • h ±0.1: 15 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 14 mm
  • WS: 22 mm
  • Tightening torque max.: 60 Nm
  • Weight: 54 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
15 mm
d1 [mm]:
M16
Article-No.:
22690.0242
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • h ±0.1: 15 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 19 mm
  • WS: 30 mm
  • Tightening torque max.: 140 Nm
  • Weight: 106 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
20 mm
d1 [mm]:
M16
Article-No.:
22690.0243
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • h ±0.1: 20 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 19 mm
  • WS: 30 mm
  • Tightening torque max.: 140 Nm
  • Weight: 136 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
20 mm
d1 [mm]:
M20
Article-No.:
22690.0252
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • h ±0.1: 20 mm
  • d1: M20
  • d2: 40 mm
  • d3: 36 mm
  • l: 24 mm
  • WS: 36 mm
  • Tightening torque max.: 290 Nm
  • Weight: 200 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
25 mm
d1 [mm]:
M20
Article-No.:
22690.0253
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • h ±0.1: 25 mm
  • d1: M20
  • d2: 40 mm
  • d3: 36 mm
  • l: 24 mm
  • WS: 36 mm
  • Tightening torque max.: 290 Nm
  • Weight: 243 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
20 mm
d1 [mm]:
M24
Article-No.:
22690.0262
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • h ±0.1: 20 mm
  • d1: M24
  • d2: 46 mm
  • d3: 41 mm
  • l: 29 mm
  • WS: 41 mm
  • Tightening torque max.: 498 Nm
  • Weight: 282 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
25 mm
d1 [mm]:
M24
Article-No.:
22690.0263
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • h ±0.1: 25 mm
  • d1: M24
  • d2: 46 mm
  • d3: 41 mm
  • l: 29 mm
  • WS: 41 mm
  • Tightening torque max.: 498 Nm
  • Weight: 338 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
30 mm
d1 [mm]:
M24
Article-No.:
22690.0264
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • h ±0.1: 30 mm
  • d1: M24
  • d2: 46 mm
  • d3: 41 mm
  • l: 29 mm
  • WS: 41 mm
  • Tightening torque max.: 498 Nm
  • Weight: 395 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
15 mm
d1 [mm]:
M8
Article-No.:
22690.0321
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • h ±0.01: 15 mm
  • d1: M8
  • d2: 19.4 mm
  • d3: 17 mm
  • l: 15 mm
  • t: 6 mm
  • WS: 17 mm
  • Tightening torque1) max.: 25 Nm
  • Weight: 25 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
25 mm
d1 [mm]:
M8
Article-No.:
22690.0323
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • h ±0.01: 25 mm
  • d1: M8
  • d2: 19.4 mm
  • d3: 17 mm
  • l: 25 mm
  • t: 12 mm
  • WS: 17 mm
  • Tightening torque1) max.: 25 Nm
  • Weight: 42 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
20 mm
d1 [mm]:
M10
Article-No.:
22690.0333
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • h ±0.01: 20 mm
  • d1: M10
  • d2: 21.9 mm
  • d3: 19 mm
  • l: 20 mm
  • t: 10 mm
  • WS: 19 mm
  • Tightening torque1) max.: 46 Nm
  • Weight: 40 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
30 mm
d1 [mm]:
M10
Article-No.:
22690.0335
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • h ±0.01: 30 mm
  • d1: M10
  • d2: 21.9 mm
  • d3: 19 mm
  • l: 30 mm
  • t: 15 mm
  • WS: 19 mm
  • Tightening torque1) max.: 46 Nm
  • Weight: 61 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
40 mm
d1 [mm]:
M10
Article-No.:
22690.0337
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • h ±0.01: 40 mm
  • d1: M10
  • d2: 21.9 mm
  • d3: 19 mm
  • l: 40 mm
  • t: 15 mm
  • WS: 19 mm
  • Tightening torque1) max.: 46 Nm
  • Weight: 85 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
20 mm
d1 [mm]:
M12
Article-No.:
22690.0301
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • h ±0.01: 20 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 20 mm
  • t: 10 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 52 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
25 mm
d1 [mm]:
M12
Article-No.:
22690.0302
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • h ±0.01: 25 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 25 mm
  • t: 15 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 65 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
30 mm
d1 [mm]:
M12
Article-No.:
22690.0303
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • h ±0.01: 30 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 30 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 79 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
40 mm
d1 [mm]:
M12
Article-No.:
22690.0304
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • h ±0.01: 40 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 40 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 111 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
50 mm
d1 [mm]:
M12
Article-No.:
22690.0305
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • h ±0.01: 50 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 50 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 142 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
30 mm
d1 [mm]:
M16
Article-No.:
22690.0343
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • h ±0.01: 30 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 30 mm
  • t: 20 mm
  • WS: 30 mm
  • Tightening torque1) max.: 206 Nm
  • Weight: 141 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
50 mm
d1 [mm]:
M16
Article-No.:
22690.0345
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • h ±0.01: 50 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 50 mm
  • t: 24 mm
  • WS: 30 mm
  • Tightening torque1) max.: 206 Nm
  • Weight: 256 g
show article view
Pins

Material

  • Steel, case-hardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 22690. Pins
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.