Pins with plastic bearing surface

EH 22691.

Pins with plastic bearing surface can be used as protective supports, stops, and thrust pads. This protects high-quality surfaces from damage.

Your selection resulted in 14 hits

Version
picture
h ±0.1 [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with male thread, body made of plastic (PEEK), bearing surface plain
picture:
1
h ±0.1 [mm]:
15 mm
d1 [mm]:
M8
Article-No.:
22691.0122
CAD
Documents
Pins
  • with male thread, body made of plastic (PEEK), bearing surface plain – picture 1
  • h ±0.1: 15 mm
  • d1: M8
  • d2: 17 mm
  • d3: 19 mm
  • l ±1: 8 mm
  • WS1: 17 mm
  • WS2: 4 mm
  • Load capacity for static load max.: 8.5 kN
  • Tightening torque max.: 10 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 12 g
show article view
Pins
Version:
with male thread, body made of plastic (PEEK), bearing surface plain
picture:
1
h ±0.1 [mm]:
20 mm
d1 [mm]:
M10
Article-No.:
22691.0133
CAD
Documents
Pins
  • with male thread, body made of plastic (PEEK), bearing surface plain – picture 1
  • h ±0.1: 20 mm
  • d1: M10
  • d2: 19 mm
  • d3: 21.5 mm
  • l ±1: 10 mm
  • WS1: 19 mm
  • WS2: 5 mm
  • Load capacity for static load max.: 9.5 kN
  • Tightening torque max.: 10 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 21 g
show article view
Pins
Version:
with male thread, body made of plastic (PEEK), bearing surface plain
picture:
1
h ±0.1 [mm]:
20 mm
d1 [mm]:
M12
Article-No.:
22691.0143
CAD
Documents
Pins
  • with male thread, body made of plastic (PEEK), bearing surface plain – picture 1
  • h ±0.1: 20 mm
  • d1: M12
  • d2: 22 mm
  • d3: 25 mm
  • l ±1: 14 mm
  • WS1: 22 mm
  • WS2: 6 mm
  • Load capacity for static load max.: 14 kN
  • Tightening torque max.: 10 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 32 g
show article view
Pins
Version:
with male thread, plastic insert, bearing surface plain
picture:
2
h ±0.1 [mm]:
10 mm
d1 [mm]:
M8
Article-No.:
22691.0021
CAD
Documents
Pins
  • with male thread, plastic insert, bearing surface plain – picture 2
  • h ±0.1: 10 mm
  • d1: M8
  • d2: 12.5 mm
  • d3: 19.4 mm
  • l: 10 mm
  • WS1: 17 mm
  • Load capacity for static load max.: 11.5 kN
  • Tightening torque max.: 18 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 14 g
show article view
Pins
Version:
with male thread, plastic insert, bearing surface plain
picture:
2
h ±0.1 [mm]:
10 mm
d1 [mm]:
M10
Article-No.:
22691.0031
CAD
Documents
Pins
  • with male thread, plastic insert, bearing surface plain – picture 2
  • h ±0.1: 10 mm
  • d1: M10
  • d2: 14.5 mm
  • d3: 21.9 mm
  • l: 12 mm
  • WS1: 19 mm
  • Load capacity for static load max.: 15.5 kN
  • Tightening torque max.: 32 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 20 g
show article view
Pins
Version:
with male thread, plastic insert, bearing surface plain
picture:
2
h ±0.1 [mm]:
15 mm
d1 [mm]:
M10
Article-No.:
22691.0032
CAD
Documents
Pins
  • with male thread, plastic insert, bearing surface plain – picture 2
  • h ±0.1: 15 mm
  • d1: M10
  • d2: 14.5 mm
  • d3: 21.9 mm
  • l: 12 mm
  • WS1: 19 mm
  • Load capacity for static load max.: 15.5 kN
  • Tightening torque max.: 32 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 32 g
show article view
Pins
Version:
with male thread, plastic insert, bearing surface plain
picture:
2
h ±0.1 [mm]:
10 mm
d1 [mm]:
M12
Article-No.:
22691.0041
CAD
Documents
Pins
  • with male thread, plastic insert, bearing surface plain – picture 2
  • h ±0.1: 10 mm
  • d1: M12
  • d2: 17.5 mm
  • d3: 25.2 mm
  • l: 14 mm
  • WS1: 22 mm
  • Load capacity for static load max.: 22.5 kN
  • Tightening torque max.: 60 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 28 g
show article view
Pins
Version:
with male thread, plastic insert, bearing surface plain
picture:
2
h ±0.1 [mm]:
15 mm
d1 [mm]:
M12
Article-No.:
22691.0042
CAD
Documents
Pins
  • with male thread, plastic insert, bearing surface plain – picture 2
  • h ±0.1: 15 mm
  • d1: M12
  • d2: 17.5 mm
  • d3: 25.2 mm
  • l: 14 mm
  • WS1: 22 mm
  • Load capacity for static load max.: 22.5 kN
  • Tightening torque max.: 60 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 45 g
show article view
Pins
Version:
with female thread, body made of plastic (PEEK), bearing surface plain
picture:
3
h ±0.1 [mm]:
15 mm
d1 [mm]:
M8
Article-No.:
22691.0222
CAD
Documents
Pins
  • with female thread, body made of plastic (PEEK), bearing surface plain – picture 3
  • h ±0.1: 15 mm
  • d1: M8
  • d2: 17 mm
  • d3: 19 mm
  • t: 9 mm
  • WS1: 17 mm
  • Load capacity for static load max.: 8.5 kN
  • Tightening torque max.: 10 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 6.4 g
show article view
Pins
Version:
with female thread, body made of plastic (PEEK), bearing surface plain
picture:
3
h ±0.1 [mm]:
20 mm
d1 [mm]:
M10
Article-No.:
22691.0233
CAD
Documents
Pins
  • with female thread, body made of plastic (PEEK), bearing surface plain – picture 3
  • h ±0.1: 20 mm
  • d1: M10
  • d2: 19 mm
  • d3: 21.5 mm
  • t: 10 mm
  • WS1: 19 mm
  • Load capacity for static load max.: 9.5 kN
  • Tightening torque max.: 10 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 21 g
show article view
Pins
Version:
with female thread, body made of plastic (PEEK), bearing surface plain
picture:
3
h ±0.1 [mm]:
20 mm
d1 [mm]:
M12
Article-No.:
22691.0243
CAD
Documents
Pins
  • with female thread, body made of plastic (PEEK), bearing surface plain – picture 3
  • h ±0.1: 20 mm
  • d1: M12
  • d2: 22 mm
  • d3: 25 mm
  • t: 12 mm
  • WS1: 22 mm
  • Load capacity for static load max.: 14 kN
  • Tightening torque max.: 10 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 13 g
show article view
Pins
Version:
with female thread, plastic insert (PEEK), bearing surface plain
picture:
4
h ±0.1 [mm]:
25 mm
d1 [mm]:
M8
Article-No.:
22691.0324
CAD
Documents
Pins
  • with female thread, plastic insert (PEEK), bearing surface plain – picture 4
  • h ±0.1: 25 mm
  • d1: M8
  • d2: 12.5 mm
  • d3: 19.4 mm
  • t: 12 mm
  • WS1: 17 mm
  • Load capacity for static load max.: 11.5 kN
  • Tightening torque1) max.: 18 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 35 g
show article view
Pins
Version:
with female thread, plastic insert (PEEK), bearing surface plain
picture:
4
h ±0.1 [mm]:
30 mm
d1 [mm]:
M10
Article-No.:
22691.0335
CAD
Documents
Pins
  • with female thread, plastic insert (PEEK), bearing surface plain – picture 4
  • h ±0.1: 30 mm
  • d1: M10
  • d2: 14.5 mm
  • d3: 21.9 mm
  • t: 15 mm
  • WS1: 19 mm
  • Load capacity for static load max.: 15.5 kN
  • Tightening torque1) max.: 32 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 53 g
show article view
Pins
Version:
with female thread, plastic insert (PEEK), bearing surface plain
picture:
4
h ±0.1 [mm]:
30 mm
d1 [mm]:
M12
Article-No.:
22691.0345
CAD
Documents
Pins
  • with female thread, plastic insert (PEEK), bearing surface plain – picture 4
  • h ±0.1: 30 mm
  • d1: M12
  • d2: 17.5 mm
  • d3: 25.2 mm
  • t: 18 mm
  • WS1: 22 mm
  • Load capacity for static load max.: 22.5 kN
  • Tightening torque1) max.: 60 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 68 g
show article view
Pins

Material

Insert

  • Plastic (PEEK), blue

Threaded bushing

  • Stainless steel

Grub Screw

  • Stainless steel

Body

  • Plastic (PEEK), blue
  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet EH 22691. Pins – with plastic bearing surface
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.