22140.0616 - Lateral Spring Plunger

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

This article 22140.0616 - Lateral Spring Plunger / ball from ball-bearing steel, heavy spring load, on both sides (d1 +0.1: 16 mm) is one variant of the article group Lateral Spring Plungers (EH 22140.)

Material
Spring load
Version
picture
d1 +0.1 [mm]
l1 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [$]
Available
Material:
Steel
Spring load:
Reinforced
Version:
ball from ball-bearing steel, heavy spring load, on both sides
picture:
3
d1 +0.1 [mm]:
16 mm
l1 [mm]:
35 mm
Spring load1) F1 ~ [N]:
~ 110 N
Spring load1) F2 ~ [N]:
~ 220 N
Article-No.:
22140.0616
Documents
Lateral Spring Plunger
  • ball from ball-bearing steel, heavy spring load, on both sides – picture 3
  • d1 +0.1: 16 mm
  • d2: 5.5 mm
  • l1: 35 mm
  • l2: 7 mm
  • l3: 11 mm
  • b: 15 mm
  • Location hole H8: 16 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 110 N
  • Spring load1) F2: ~ 220 N
  • Operating temperature range min.: -40 °C
  • Operating temperature range max.: 80 °C
  • Weight: 20 g
Lateral Spring Plunger

Material

Ball

  • Ball-bearing steel, hardened

Body

  • Free cutting steel, blackened

Spring

  • Plastic (PU)

Notes

Special types on request.

Assembly

Insertion bore l3 to be considered.

Title
Category
Type
Direct download
Download basket
Datasheet 22140.0616
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.