Application is limited to cases not requiring a precise positioning.
Simple finish with very small dimensions.
This article 22120.0726 - Index Plungers simple finish / with pull-ring, without locking (d1 -0.05: 6 mm) is one variant of the article group Index Plungers simple finish (EH 22120.)
Body
Locking pin
Pull-ring
Lock nuts have to be purchased separately.
When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles