22360.0022 - Clamping Pins
self-locking, with span compensation

Used for fixing and simultaneously tightly connecting thin walled plates. Clamping distance of 5 mm for clamping of sheets for welding work, for protection, coverings, to close doors etc.

All versions are corrosion resistant.

Version with ergonomic grip.

This article 22360.0022 - Clamping Pins self-locking, with span compensation / (d1 -0.04 -0.08: 8 mm, l1: 5 mm – 10 mm) is one variant of the article group Clamping Pins self-locking, with span compensation (EH 22360.)

d1 -0.04 -0.08 [mm]
l1 [mm]
Clamping force - max. [N]
Article-No.
Documents
Price [$]
Available
d1 -0.04 -0.08 [mm]:
8 mm
l1 [mm]:
5 – 10 mm
Clamping force max. [N]:
18 N
Article-No.:
22360.0022
Documents
Clamping Pins
  • d1 -0.04 -0.08: 8 mm
  • l1: 5 mm – 10 mm
  • d2: 9.5 mm
  • d3: 38 mm
  • d4: 17.5 mm
  • l2: 6.5 mm
  • l3: 30.2 mm
  • l4: 11 mm
  • l5 Unclamped: 3 mm
  • Location hole H11: 8 mm
  • Clamping force max.: 18 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 26 g
Clamping Pins

Material

Pin part

  • Stainless steel 1.4305

Handle

  • Thermoplastic PA 6, grey

Spring

  • Stainless steel

Operation

The balls are unlocked by pressing the button.

Title
Category
Type
Direct download
Download basket
Datasheet 22360.0022
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.