Ball Lock Pins single acting - comply with NASM / MS17985

EH 4211.

Ball Lock Pins according to NASM (former norm: MS) are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.

Ball Lock Pins (Quick Release Pins) are produced according to Aviation Norm NASM (former norm: MS) and tested to NAS 1332.

Your selection resulted in 188 hits

Nominal diameter A [inch]
Clamping length L +0.02 0 [inch]
Shearing resistance, two-shear min. [lb]
Standard
Article-No.
CAD / Documents
Price [$]
Available
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
0.3 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C303
Article-No.:
4211.A03
CAD
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 0.3 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 24 g
  • Standard: MS17985C303
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
0.4 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C304
Article-No.:
4211.A04
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 0.4 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 24 g
  • Standard: MS17985C304
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
0.5 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C305
Article-No.:
4211.A05
CAD
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 0.5 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 24 g
  • Standard: MS17985C305
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
0.6 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C306
Article-No.:
4211.A06
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 0.6 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 24 g
  • Standard: MS17985C306
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
0.7 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C307
Article-No.:
4211.A07
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 0.7 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 25 g
  • Standard: MS17985C307
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
0.8 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C308
Article-No.:
4211.A08
CAD
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 0.8 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 25 g
  • Standard: MS17985C308
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
1 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C310
Article-No.:
4211.A10
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 1 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 26 g
  • Standard: MS17985C310
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
1.1 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C311
Article-No.:
4211.A11
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 1.1 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 27 g
  • Standard: MS17985C311
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
1.2 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C312
Article-No.:
4211.A12
CAD
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 1.2 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 27 g
  • Standard: MS17985C312
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
1.3 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C313
Article-No.:
4211.A13
CAD
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 1.3 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 27 g
  • Standard: MS17985C313
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
1.4 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C314
Article-No.:
4211.A14
CAD
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 1.4 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 25 g
  • Standard: MS17985C314
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
1.5 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C315
Article-No.:
4211.A15
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 1.5 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 27 g
  • Standard: MS17985C315
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
2 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C320
Article-No.:
4211.A20
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 2 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 28 g
  • Standard: MS17985C320
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
2.1 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C321
Article-No.:
4211.A21
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 2.1 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 28 g
  • Standard: MS17985C321
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
2.2 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C322
Article-No.:
4211.A22
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 2.2 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 30 g
  • Standard: MS17985C322
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
2.3 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C323
Article-No.:
4211.A23
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 2.3 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 30 g
  • Standard: MS17985C323
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
2.5 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C325
Article-No.:
4211.A25
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 2.5 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 32 g
  • Standard: MS17985C325
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
2.6 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C326
Article-No.:
4211.A26
CAD
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 2.6 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 33 g
  • Standard: MS17985C326
More details
Ball Lock Pins
Nominal diameter A [inch]:
3/16 inch
Clamping length L +0.02 0 [inch]:
4.5 inch
Shearing resistance, two-shear min. [lb]:
5,150 lb
Standard:
MS17985C345
Article-No.:
4211.A45
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 3/16 inch
  • A min.: 0.187 inch
  • A max.: 0.1885 inch
  • Clamping length L +0.02 0: 4.5 inch
  • B ±0.005: 0.22 inch
  • C 0 -0.04: 0.26 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.194 inch
  • Shearing resistance, two-shear min.: 5,150 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Standard: MS17985C345
More details
Ball Lock Pins
Nominal diameter A [inch]:
1/4 inch
Clamping length L +0.02 0 [inch]:
0.5 inch
Shearing resistance, two-shear min. [lb]:
9,200 lb
Standard:
MS17985C405
Article-No.:
4211.B05
CAD
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 1/4 inch
  • A min.: 0.247 inch
  • A max.: 0.2485 inch
  • Clamping length L +0.02 0: 0.5 inch
  • B ±0.005: 0.289 inch
  • C 0 -0.04: 0.29 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.254 inch
  • Shearing resistance, two-shear min.: 9,200 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 26 g
  • Standard: MS17985C405
More details
Ball Lock Pins
Nominal diameter A [inch]:
1/4 inch
Clamping length L +0.02 0 [inch]:
0.6 inch
Shearing resistance, two-shear min. [lb]:
9,200 lb
Standard:
MS17985C406
Article-No.:
4211.B06
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 1/4 inch
  • A min.: 0.247 inch
  • A max.: 0.2485 inch
  • Clamping length L +0.02 0: 0.6 inch
  • B ±0.005: 0.289 inch
  • C 0 -0.04: 0.29 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.254 inch
  • Shearing resistance, two-shear min.: 9,200 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 27 g
  • Standard: MS17985C406
More details
Ball Lock Pins
Nominal diameter A [inch]:
1/4 inch
Clamping length L +0.02 0 [inch]:
0.7 inch
Shearing resistance, two-shear min. [lb]:
9,200 lb
Standard:
MS17985C407
Article-No.:
4211.B07
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 1/4 inch
  • A min.: 0.247 inch
  • A max.: 0.2485 inch
  • Clamping length L +0.02 0: 0.7 inch
  • B ±0.005: 0.289 inch
  • C 0 -0.04: 0.29 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.254 inch
  • Shearing resistance, two-shear min.: 9,200 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 27 g
  • Standard: MS17985C407
More details
Ball Lock Pins
Nominal diameter A [inch]:
1/4 inch
Clamping length L +0.02 0 [inch]:
0.8 inch
Shearing resistance, two-shear min. [lb]:
9,200 lb
Standard:
MS17985C408
Article-No.:
4211.B08
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 1/4 inch
  • A min.: 0.247 inch
  • A max.: 0.2485 inch
  • Clamping length L +0.02 0: 0.8 inch
  • B ±0.005: 0.289 inch
  • C 0 -0.04: 0.29 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.254 inch
  • Shearing resistance, two-shear min.: 9,200 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 28 g
  • Standard: MS17985C408
More details
Ball Lock Pins
Nominal diameter A [inch]:
1/4 inch
Clamping length L +0.02 0 [inch]:
0.9 inch
Shearing resistance, two-shear min. [lb]:
9,200 lb
Standard:
MS17985C409
Article-No.:
4211.B09
CAD
Documents
Price:
upon request
Ball Lock Pins
  • Nominal diameter A: 1/4 inch
  • A min.: 0.247 inch
  • A max.: 0.2485 inch
  • Clamping length L +0.02 0: 0.9 inch
  • B ±0.005: 0.289 inch
  • C 0 -0.04: 0.29 inch
  • D max.: 0.31 inch
  • E max.: 0.5 inch
  • F max.: 1.815 inch
  • G max.: 1.27 inch
  • H min.: 0.8 inch
  • Location hole max.: 0.254 inch
  • Shearing resistance, two-shear min.: 9,200 lb
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 29 g
  • Standard: MS17985C409
More details
Ball Lock Pins

Material

Pin ①

  • Stainless steel, precipitation-hardened, passivated

Press bolt ②

  • Stainless steel, precipitation-hardened, passivated

Spring ③

  • Stainless steel, passivated

Handle ④

  • Aluminium, black anodised

Attaching ring ⑤

  • Stainless steel, passivated

Ball ⑥

  • Stainless steel, precipitation-hardened, passivated

Notes

Special types on request.

All further dimensions are available on request.

  • This product is manufactured in INCH dimensions.

References

A conversion table can be found in the technical data following these product information pages.

Operation

The balls are unlocked by pressing the knob.

Title
Category
Type
Direct download
Download basket
Datasheet EH 4211. Ball Lock Pins with T-handle – single acting - comply with NASM / MS17985
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 10.06.2022

 

Does not contain Proposition 65 substances

No Proposition 65 substances included
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.